aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/mach-rockchip/rk322x/rk322x.c')
-rw-r--r--arch/arm/mach-rockchip/rk322x/rk322x.c44
1 files changed, 44 insertions, 0 deletions
diff --git a/arch/arm/mach-rockchip/rk322x/rk322x.c b/arch/arm/mach-rockchip/rk322x/rk322x.c
new file mode 100644
index 0000000000..e5250bc784
--- /dev/null
+++ b/arch/arm/mach-rockchip/rk322x/rk322x.c
@@ -0,0 +1,44 @@
1// SPDX-License-Identifier: GPL-2.0+
2/*
3 * (C) Copyright 2019 Rockchip Electronics Co., Ltd
4 */
5#include <asm/io.h>
6#include <asm/arch-rockchip/grf_rk322x.h>
7#include <asm/arch-rockchip/hardware.h>
8
9#ifdef CONFIG_DEBUG_UART_BOARD_INIT
10void board_debug_uart_init(void)
11{
12#define GRF_BASE 0x11000000
13 static struct rk322x_grf * const grf = (void *)GRF_BASE;
14 enum {
15 GPIO1B2_SHIFT = 4,
16 GPIO1B2_MASK = 3 << GPIO1B2_SHIFT,
17 GPIO1B2_GPIO = 0,
18 GPIO1B2_UART1_SIN,
19 GPIO1B2_UART21_SIN,
20
21 GPIO1B1_SHIFT = 2,
22 GPIO1B1_MASK = 3 << GPIO1B1_SHIFT,
23 GPIO1B1_GPIO = 0,
24 GPIO1B1_UART1_SOUT,
25 GPIO1B1_UART21_SOUT,
26 };
27 enum {
28 CON_IOMUX_UART2SEL_SHIFT = 8,
29 CON_IOMUX_UART2SEL_MASK = 1 << CON_IOMUX_UART2SEL_SHIFT,
30 CON_IOMUX_UART2SEL_2 = 0,
31 CON_IOMUX_UART2SEL_21,
32 };
33
34 /* Enable early UART2 channel 1 on the RK322x */
35 rk_clrsetreg(&grf->gpio1b_iomux,
36 GPIO1B1_MASK | GPIO1B2_MASK,
37 GPIO1B2_UART21_SIN << GPIO1B2_SHIFT |
38 GPIO1B1_UART21_SOUT << GPIO1B1_SHIFT);
39 /* Set channel C as UART2 input */
40 rk_clrsetreg(&grf->con_iomux,
41 CON_IOMUX_UART2SEL_MASK,
42 CON_IOMUX_UART2SEL_21 << CON_IOMUX_UART2SEL_SHIFT);
43}
44#endif