diff options
Diffstat (limited to 'arch/m68k/dts/mcf5301x.dtsi')
-rw-r--r-- | arch/m68k/dts/mcf5301x.dtsi | 48 |
1 files changed, 48 insertions, 0 deletions
diff --git a/arch/m68k/dts/mcf5301x.dtsi b/arch/m68k/dts/mcf5301x.dtsi new file mode 100644 index 0000000000..0891e4dfd5 --- /dev/null +++ b/arch/m68k/dts/mcf5301x.dtsi | |||
@@ -0,0 +1,48 @@ | |||
1 | // SPDX-License-Identifier: GPL-2.0+ | ||
2 | /* | ||
3 | * Copyright (C) 2018 Angelo Dureghello <angelo@sysam.it> | ||
4 | */ | ||
5 | |||
6 | / { | ||
7 | compatible = "fsl,mcf5301x"; | ||
8 | |||
9 | aliases { | ||
10 | serial0 = &uart0; | ||
11 | spi0 = &dspi0; | ||
12 | }; | ||
13 | |||
14 | soc { | ||
15 | compatible = "simple-bus"; | ||
16 | #address-cells = <1>; | ||
17 | #size-cells = <1>; | ||
18 | |||
19 | uart0: uart@fc060000 { | ||
20 | compatible = "fsl,mcf-uart"; | ||
21 | reg = <0xfc060000 0x40>; | ||
22 | status = "disabled"; | ||
23 | }; | ||
24 | |||
25 | uart1: uart@fc064000 { | ||
26 | compatible = "fsl,mcf-uart"; | ||
27 | reg = <0xfc064000 0x40>; | ||
28 | status = "disabled"; | ||
29 | }; | ||
30 | |||
31 | uart2: uart@fc068000 { | ||
32 | compatible = "fsl,mcf-uart"; | ||
33 | reg = <0xfc068000 0x40>; | ||
34 | status = "disabled"; | ||
35 | }; | ||
36 | |||
37 | dspi0: dspi@fc05c000 { | ||
38 | compatible = "fsl,mcf-dspi"; | ||
39 | #address-cells = <1>; | ||
40 | #size-cells = <0>; | ||
41 | reg = <0xfc05c000 0x100>; | ||
42 | spi-max-frequency = <50000000>; | ||
43 | num-cs = <4>; | ||
44 | spi-mode = <0>; | ||
45 | status = "disabled"; | ||
46 | }; | ||
47 | }; | ||
48 | }; | ||