diff options
Diffstat (limited to 'arch/mips/include/asm/const.h')
-rw-r--r-- | arch/mips/include/asm/const.h | 27 |
1 files changed, 0 insertions, 27 deletions
diff --git a/arch/mips/include/asm/const.h b/arch/mips/include/asm/const.h deleted file mode 100644 index ed43b5d534..0000000000 --- a/arch/mips/include/asm/const.h +++ /dev/null | |||
@@ -1,27 +0,0 @@ | |||
1 | /* SPDX-License-Identifier: GPL-2.0 */ | ||
2 | /* | ||
3 | * const.h: Macros for dealing with constants. | ||
4 | */ | ||
5 | |||
6 | #ifndef _LINUX_CONST_H | ||
7 | #define _LINUX_CONST_H | ||
8 | |||
9 | /* Some constant macros are used in both assembler and | ||
10 | * C code. Therefore we cannot annotate them always with | ||
11 | * 'UL' and other type specifiers unilaterally. We | ||
12 | * use the following macros to deal with this. | ||
13 | * | ||
14 | * Similarly, _AT() will cast an expression with a type in C, but | ||
15 | * leave it unchanged in asm. | ||
16 | */ | ||
17 | |||
18 | #ifdef __ASSEMBLY__ | ||
19 | #define _AT(T,X) X | ||
20 | #else | ||
21 | #define _AT(T,X) ((T)(X)) | ||
22 | #endif | ||
23 | |||
24 | #define _BITUL(x) (_AC(1,UL) << (x)) | ||
25 | #define _BITULL(x) (_AC(1,ULL) << (x)) | ||
26 | |||
27 | #endif /* !(_LINUX_CONST_H) */ | ||