aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/mips/mach-mscc/cpu.c')
-rw-r--r--arch/mips/mach-mscc/cpu.c109
1 files changed, 109 insertions, 0 deletions
diff --git a/arch/mips/mach-mscc/cpu.c b/arch/mips/mach-mscc/cpu.c
new file mode 100644
index 0000000000..ac75d51da5
--- /dev/null
+++ b/arch/mips/mach-mscc/cpu.c
@@ -0,0 +1,109 @@
1// SPDX-License-Identifier: (GPL-2.0+ OR MIT)
2/*
3 * Copyright (c) 2018 Microsemi Corporation
4 */
5
6#include <common.h>
7
8#include <asm/io.h>
9#include <asm/types.h>
10
11#include <mach/tlb.h>
12#include <mach/ddr.h>
13
14DECLARE_GLOBAL_DATA_PTR;
15
16#if CONFIG_SYS_SDRAM_SIZE <= SZ_64M
17#define MSCC_RAM_TLB_SIZE SZ_64M
18#define MSCC_ATTRIB2 MMU_REGIO_INVAL
19#elif CONFIG_SYS_SDRAM_SIZE <= SZ_128M
20#define MSCC_RAM_TLB_SIZE SZ_64M
21#define MSCC_ATTRIB2 MMU_REGIO_RW
22#elif CONFIG_SYS_SDRAM_SIZE <= SZ_256M
23#define MSCC_RAM_TLB_SIZE SZ_256M
24#define MSCC_ATTRIB2 MMU_REGIO_INVAL
25#elif CONFIG_SYS_SDRAM_SIZE <= SZ_512M
26#define MSCC_RAM_TLB_SIZE SZ_256M
27#define MSCC_ATTRIB2 MMU_REGIO_RW
28#else
29#define MSCC_RAM_TLB_SIZE SZ_512M
30#define MSCC_ATTRIB2 MMU_REGIO_RW
31#endif
32
33/* NOTE: lowlevel_init() function does not have access to the
34 * stack. Thus, all called functions must be inlined, and (any) local
35 * variables must be kept in registers.
36 */
37void vcoreiii_tlb_init(void)
38{
39 register int tlbix = 0;
40
41 /*
42 * Unlike most of the MIPS based SoCs, the IO register address
43 * are not in KSEG0. The mainline linux kernel built in legacy
44 * mode needs to access some of the registers very early in
45 * the boot and make the assumption that the bootloader has
46 * already configured them, so we have to match this
47 * expectation.
48 */
49 create_tlb(tlbix++, MSCC_IO_ORIGIN1_OFFSET, SZ_16M, MMU_REGIO_RW,
50 MMU_REGIO_RW);
51#ifdef CONFIG_SOC_LUTON
52 create_tlb(tlbix++, MSCC_IO_ORIGIN2_OFFSET, SZ_16M, MMU_REGIO_RW,
53 MMU_REGIO_RW);
54#endif
55
56#if CONFIG_SYS_TEXT_BASE == MSCC_FLASH_TO
57 /*
58 * If U-Boot is located in NOR then we want to be able to use
59 * the data cache in order to boot in a decent duration
60 */
61 create_tlb(tlbix++, MSCC_FLASH_TO, SZ_16M, MMU_REGIO_RO_C,
62 MMU_REGIO_RO_C);
63 create_tlb(tlbix++, MSCC_FLASH_TO + SZ_32M, SZ_16M, MMU_REGIO_RO_C,
64 MMU_REGIO_RO_C);
65
66 /*
67 * Using cache for RAM also helps to improve boot time. Thanks
68 * to this the time to relocate U-Boot in RAM went from 2.092
69 * secs to 0.104 secs.
70 */
71 create_tlb(tlbix++, MSCC_DDR_TO, MSCC_RAM_TLB_SIZE, MMU_REGIO_RW,
72 MSCC_ATTRIB2);
73
74 /* Enable caches by clearing the bit ERL, which is set on reset */
75 write_c0_status(read_c0_status() & ~BIT(2));
76#endif /* CONFIG_SYS_TEXT_BASE */
77}
78
79int mach_cpu_init(void)
80{
81 /* Speed up NOR flash access */
82#ifdef CONFIG_SOC_LUTON
83 writel(ICPU_PI_MST_CFG_TRISTATE_CTRL +
84 ICPU_PI_MST_CFG_CLK_DIV(4), BASE_CFG + ICPU_PI_MST_CFG);
85
86 writel(ICPU_SPI_MST_CFG_FAST_READ_ENA +
87 ICPU_SPI_MST_CFG_CS_DESELECT_TIME(0x19) +
88 ICPU_SPI_MST_CFG_CLK_DIV(9), BASE_CFG + ICPU_SPI_MST_CFG);
89#else
90#if defined(CONFIG_SOC_OCELOT) || defined(CONFIG_SOC_SERVAL)
91 writel(ICPU_SPI_MST_CFG_CS_DESELECT_TIME(0x19) +
92 ICPU_SPI_MST_CFG_CLK_DIV(9), BASE_CFG + ICPU_SPI_MST_CFG);
93#endif
94#if defined(CONFIG_SOC_JR2) || defined(CONFIG_SOC_SERVALT)
95 writel(ICPU_SPI_MST_CFG_FAST_READ_ENA +
96 ICPU_SPI_MST_CFG_CS_DESELECT_TIME(0x19) +
97 ICPU_SPI_MST_CFG_CLK_DIV(14), BASE_CFG + ICPU_SPI_MST_CFG);
98#endif
99 /*
100 * Legacy and mainline linux kernel expect that the
101 * interruption map was set as it was done by redboot.
102 */
103 writel(~0, BASE_CFG + ICPU_DST_INTR_MAP(0));
104 writel(0, BASE_CFG + ICPU_DST_INTR_MAP(1));
105 writel(0, BASE_CFG + ICPU_DST_INTR_MAP(2));
106 writel(0, BASE_CFG + ICPU_DST_INTR_MAP(3));
107#endif
108 return 0;
109}