diff options
Diffstat (limited to 'arch/sh/include/asm/types.h')
-rw-r--r-- | arch/sh/include/asm/types.h | 34 |
1 files changed, 2 insertions, 32 deletions
diff --git a/arch/sh/include/asm/types.h b/arch/sh/include/asm/types.h index aed4a6eb57..c5ddbbd26b 100644 --- a/arch/sh/include/asm/types.h +++ b/arch/sh/include/asm/types.h | |||
@@ -1,29 +1,12 @@ | |||
1 | #ifndef __ASM_SH_TYPES_H | 1 | #ifndef __ASM_SH_TYPES_H |
2 | #define __ASM_SH_TYPES_H | 2 | #define __ASM_SH_TYPES_H |
3 | 3 | ||
4 | #include <asm-generic/int-ll64.h> | ||
5 | |||
4 | #ifndef __ASSEMBLY__ | 6 | #ifndef __ASSEMBLY__ |
5 | 7 | ||
6 | typedef unsigned short umode_t; | 8 | typedef unsigned short umode_t; |
7 | 9 | ||
8 | /* | ||
9 | * __xx is ok: it doesn't pollute the POSIX namespace. Use these in the | ||
10 | * header files exported to user space | ||
11 | */ | ||
12 | |||
13 | typedef __signed__ char __s8; | ||
14 | typedef unsigned char __u8; | ||
15 | |||
16 | typedef __signed__ short __s16; | ||
17 | typedef unsigned short __u16; | ||
18 | |||
19 | typedef __signed__ int __s32; | ||
20 | typedef unsigned int __u32; | ||
21 | |||
22 | #if defined(__GNUC__) | ||
23 | __extension__ typedef __signed__ long long __s64; | ||
24 | __extension__ typedef unsigned long long __u64; | ||
25 | #endif | ||
26 | |||
27 | #endif /* __ASSEMBLY__ */ | 10 | #endif /* __ASSEMBLY__ */ |
28 | 11 | ||
29 | /* | 12 | /* |
@@ -35,19 +18,6 @@ __extension__ typedef unsigned long long __u64; | |||
35 | 18 | ||
36 | #ifndef __ASSEMBLY__ | 19 | #ifndef __ASSEMBLY__ |
37 | 20 | ||
38 | |||
39 | typedef __signed__ char s8; | ||
40 | typedef unsigned char u8; | ||
41 | |||
42 | typedef __signed__ short s16; | ||
43 | typedef unsigned short u16; | ||
44 | |||
45 | typedef __signed__ int s32; | ||
46 | typedef unsigned int u32; | ||
47 | |||
48 | typedef __signed__ long long s64; | ||
49 | typedef unsigned long long u64; | ||
50 | |||
51 | /* Dma addresses are 32-bits wide. */ | 21 | /* Dma addresses are 32-bits wide. */ |
52 | 22 | ||
53 | typedef u32 dma_addr_t; | 23 | typedef u32 dma_addr_t; |