diff options
Diffstat (limited to 'arch/x86/include/asm/arch-broadwell/serialio.h')
-rw-r--r-- | arch/x86/include/asm/arch-broadwell/serialio.h | 82 |
1 files changed, 82 insertions, 0 deletions
diff --git a/arch/x86/include/asm/arch-broadwell/serialio.h b/arch/x86/include/asm/arch-broadwell/serialio.h new file mode 100644 index 0000000000..5e98eaf53f --- /dev/null +++ b/arch/x86/include/asm/arch-broadwell/serialio.h | |||
@@ -0,0 +1,82 @@ | |||
1 | /* SPDX-License-Identifier: GPL-2.0 */ | ||
2 | /* | ||
3 | * Serial IO defintiions (taken from coreboot file of same name) | ||
4 | * | ||
5 | * Copyright 2019 Google LLC | ||
6 | */ | ||
7 | |||
8 | #ifndef __ARCH_BROADWELL_SERIALIO_H_ | ||
9 | #define __ARCH_BROADWELL_SERIALIO_H_ | ||
10 | |||
11 | /* Serial IO IOBP Registers */ | ||
12 | #define SIO_IOBP_PORTCTRL0 0xcb000000 /* SDIO D23:F0 */ | ||
13 | #define SIO_IOBP_PORTCTRL0_ACPI_IRQ_EN BIT(5) | ||
14 | #define SIO_IOBP_PORTCTRL0_PCI_CONF_DIS BIT(4) | ||
15 | #define SIO_IOBP_PORTCTRL1 0xcb000014 /* SDIO D23:F0 */ | ||
16 | #define SIO_IOBP_PORTCTRL1_SNOOP_SELECT(x) (((x) & 3) << 13) | ||
17 | #define SIO_IOBP_GPIODF 0xcb000154 | ||
18 | #define SIO_IOBP_GPIODF_SDIO_IDLE_DET_EN BIT(4) | ||
19 | #define SIO_IOBP_GPIODF_DMA_IDLE_DET_EN BIT(3) | ||
20 | #define SIO_IOBP_GPIODF_UART_IDLE_DET_EN BIT(2) | ||
21 | #define SIO_IOBP_GPIODF_I2C_IDLE_DET_EN BIT(1) | ||
22 | #define SIO_IOBP_GPIODF_SPI_IDLE_DET_EN BIT(0) | ||
23 | #define SIO_IOBP_GPIODF_UART0_BYTE_ACCESS BIT(10) | ||
24 | #define SIO_IOBP_GPIODF_UART1_BYTE_ACCESS BIT(11) | ||
25 | #define SIO_IOBP_PORTCTRL2 0xcb000240 /* DMA D21:F0 */ | ||
26 | #define SIO_IOBP_PORTCTRL3 0xcb000248 /* I2C0 D21:F1 */ | ||
27 | #define SIO_IOBP_PORTCTRL4 0xcb000250 /* I2C1 D21:F2 */ | ||
28 | #define SIO_IOBP_PORTCTRL5 0xcb000258 /* SPI0 D21:F3 */ | ||
29 | #define SIO_IOBP_PORTCTRL6 0xcb000260 /* SPI1 D21:F4 */ | ||
30 | #define SIO_IOBP_PORTCTRL7 0xcb000268 /* UART0 D21:F5 */ | ||
31 | #define SIO_IOBP_PORTCTRL8 0xcb000270 /* UART1 D21:F6 */ | ||
32 | #define SIO_IOBP_PORTCTRLX(x) (0xcb000240 + ((x) * 8)) | ||
33 | /* PORTCTRL 2-8 have the same layout */ | ||
34 | #define SIO_IOBP_PORTCTRL_ACPI_IRQ_EN BIT(21) | ||
35 | #define SIO_IOBP_PORTCTRL_PCI_CONF_DIS BIT(20) | ||
36 | #define SIO_IOBP_PORTCTRL_SNOOP_SELECT(x) (((x) & 3) << 18) | ||
37 | #define SIO_IOBP_PORTCTRL_INT_PIN(x) (((x) & 0xf) << 2) | ||
38 | #define SIO_IOBP_PORTCTRL_PM_CAP_PRSNT BIT(1) | ||
39 | #define SIO_IOBP_FUNCDIS0 0xce00aa07 /* DMA D21:F0 */ | ||
40 | #define SIO_IOBP_FUNCDIS1 0xce00aa47 /* I2C0 D21:F1 */ | ||
41 | #define SIO_IOBP_FUNCDIS2 0xce00aa87 /* I2C1 D21:F2 */ | ||
42 | #define SIO_IOBP_FUNCDIS3 0xce00aac7 /* SPI0 D21:F3 */ | ||
43 | #define SIO_IOBP_FUNCDIS4 0xce00ab07 /* SPI1 D21:F4 */ | ||
44 | #define SIO_IOBP_FUNCDIS5 0xce00ab47 /* UART0 D21:F5 */ | ||
45 | #define SIO_IOBP_FUNCDIS6 0xce00ab87 /* UART1 D21:F6 */ | ||
46 | #define SIO_IOBP_FUNCDIS7 0xce00ae07 /* SDIO D23:F0 */ | ||
47 | #define SIO_IOBP_FUNCDIS_DIS BIT(8) | ||
48 | |||
49 | /* Serial IO Devices */ | ||
50 | #define SIO_ID_SDMA 0 /* D21:F0 */ | ||
51 | #define SIO_ID_I2C0 1 /* D21:F1 */ | ||
52 | #define SIO_ID_I2C1 2 /* D21:F2 */ | ||
53 | #define SIO_ID_SPI0 3 /* D21:F3 */ | ||
54 | #define SIO_ID_SPI1 4 /* D21:F4 */ | ||
55 | #define SIO_ID_UART0 5 /* D21:F5 */ | ||
56 | #define SIO_ID_UART1 6 /* D21:F6 */ | ||
57 | #define SIO_ID_SDIO 7 /* D23:F0 */ | ||
58 | |||
59 | #define SIO_REG_PPR_CLOCK 0x800 | ||
60 | #define SIO_REG_PPR_CLOCK_EN BIT(0) | ||
61 | #define SIO_REG_PPR_CLOCK_UPDATE BIT(31) | ||
62 | #define SIO_REG_PPR_CLOCK_M_DIV 0x25a | ||
63 | #define SIO_REG_PPR_CLOCK_N_DIV 0x7fff | ||
64 | #define SIO_REG_PPR_RST 0x804 | ||
65 | #define SIO_REG_PPR_RST_ASSERT 0x3 | ||
66 | #define SIO_REG_PPR_GEN 0x808 | ||
67 | #define SIO_REG_PPR_GEN_LTR_MODE_MASK BIT(2) | ||
68 | #define SIO_REG_PPR_GEN_VOLTAGE_MASK BIT(3) | ||
69 | #define SIO_REG_PPR_GEN_VOLTAGE(x) ((x & 1) << 3) | ||
70 | #define SIO_REG_AUTO_LTR 0x814 | ||
71 | |||
72 | #define SIO_REG_SDIO_PPR_GEN 0x1008 | ||
73 | #define SIO_REG_SDIO_PPR_SW_LTR 0x1010 | ||
74 | #define SIO_REG_SDIO_PPR_CMD12 0x3c | ||
75 | #define SIO_REG_SDIO_PPR_CMD12_B30 BIT(30) | ||
76 | |||
77 | #define SIO_PIN_INTA 1 /* IRQ5 in ACPI mode */ | ||
78 | #define SIO_PIN_INTB 2 /* IRQ6 in ACPI mode */ | ||
79 | #define SIO_PIN_INTC 3 /* IRQ7 in ACPI mode */ | ||
80 | #define SIO_PIN_INTD 4 /* IRQ13 in ACPI mode */ | ||
81 | |||
82 | #endif /* __ARCH_BROADWELL_SERIALIO_H_ */ | ||