diff options
Diffstat (limited to 'board/atmel/sama5d27_som1_ek/sama5d27_som1_ek.c')
-rw-r--r-- | board/atmel/sama5d27_som1_ek/sama5d27_som1_ek.c | 3 |
1 files changed, 3 insertions, 0 deletions
diff --git a/board/atmel/sama5d27_som1_ek/sama5d27_som1_ek.c b/board/atmel/sama5d27_som1_ek/sama5d27_som1_ek.c index d5ddf8d2eb..83634345f3 100644 --- a/board/atmel/sama5d27_som1_ek/sama5d27_som1_ek.c +++ b/board/atmel/sama5d27_som1_ek/sama5d27_som1_ek.c | |||
@@ -15,6 +15,8 @@ | |||
15 | #include <asm/arch/gpio.h> | 15 | #include <asm/arch/gpio.h> |
16 | #include <asm/arch/sama5d2.h> | 16 | #include <asm/arch/sama5d2.h> |
17 | 17 | ||
18 | extern void at91_pda_detect(void); | ||
19 | |||
18 | DECLARE_GLOBAL_DATA_PTR; | 20 | DECLARE_GLOBAL_DATA_PTR; |
19 | 21 | ||
20 | static void board_usb_hw_init(void) | 22 | static void board_usb_hw_init(void) |
@@ -28,6 +30,7 @@ int board_late_init(void) | |||
28 | #ifdef CONFIG_DM_VIDEO | 30 | #ifdef CONFIG_DM_VIDEO |
29 | at91_video_show_board_info(); | 31 | at91_video_show_board_info(); |
30 | #endif | 32 | #endif |
33 | at91_pda_detect(); | ||
31 | return 0; | 34 | return 0; |
32 | } | 35 | } |
33 | #endif | 36 | #endif |