diff options
Diffstat (limited to 'board/coreboot/coreboot/Kconfig')
-rw-r--r-- | board/coreboot/coreboot/Kconfig | 28 |
1 files changed, 4 insertions, 24 deletions
diff --git a/board/coreboot/coreboot/Kconfig b/board/coreboot/coreboot/Kconfig index cfa1d50ee4..5bd6465d98 100644 --- a/board/coreboot/coreboot/Kconfig +++ b/board/coreboot/coreboot/Kconfig | |||
@@ -9,35 +9,15 @@ config SYS_VENDOR | |||
9 | config SYS_SOC | 9 | config SYS_SOC |
10 | default "coreboot" | 10 | default "coreboot" |
11 | 11 | ||
12 | config SYS_CONFIG_NAME | ||
13 | default "coreboot" | ||
14 | |||
12 | config SYS_TEXT_BASE | 15 | config SYS_TEXT_BASE |
13 | default 0x01110000 | 16 | default 0x01110000 |
14 | 17 | ||
15 | config BOARD_SPECIFIC_OPTIONS # dummy | 18 | config BOARD_SPECIFIC_OPTIONS # dummy |
16 | def_bool y | 19 | def_bool y |
17 | imply SPI_FLASH_ATMEL | 20 | select BOARD_EARLY_INIT_R |
18 | imply SPI_FLASH_EON | ||
19 | imply SPI_FLASH_GIGADEVICE | ||
20 | imply SPI_FLASH_MACRONIX | ||
21 | imply SPI_FLASH_SPANSION | ||
22 | imply SPI_FLASH_STMICRO | ||
23 | imply SPI_FLASH_SST | ||
24 | imply SPI_FLASH_WINBOND | ||
25 | |||
26 | comment "coreboot-specific options" | ||
27 | |||
28 | config SYS_CONFIG_NAME | ||
29 | string "Board configuration file" | ||
30 | default "qemu-x86" | ||
31 | help | ||
32 | This option selects the board configuration file in include/configs/ | ||
33 | directory to be used to build U-Boot for coreboot. | ||
34 | |||
35 | config DEFAULT_DEVICE_TREE | ||
36 | string "Board Device Tree Source (dts) file" | ||
37 | default "qemu-x86_i440fx" | ||
38 | help | ||
39 | This option selects the board Device Tree Source (dts) file in | ||
40 | arch/x86/dts/ directory to be used to build U-Boot for coreboot. | ||
41 | 21 | ||
42 | config SYS_CAR_ADDR | 22 | config SYS_CAR_ADDR |
43 | hex "Board specific Cache-As-RAM (CAR) address" | 23 | hex "Board specific Cache-As-RAM (CAR) address" |