diff options
Diffstat (limited to 'configs/comtrend_ct5361_ram_defconfig')
-rw-r--r-- | configs/comtrend_ct5361_ram_defconfig | 8 |
1 files changed, 7 insertions, 1 deletions
diff --git a/configs/comtrend_ct5361_ram_defconfig b/configs/comtrend_ct5361_ram_defconfig index 82f2070713..6297e78fd9 100644 --- a/configs/comtrend_ct5361_ram_defconfig +++ b/configs/comtrend_ct5361_ram_defconfig | |||
@@ -25,11 +25,14 @@ CONFIG_CMD_LICENSE=y | |||
25 | CONFIG_CMD_MEMINFO=y | 25 | CONFIG_CMD_MEMINFO=y |
26 | # CONFIG_CMD_LOADS is not set | 26 | # CONFIG_CMD_LOADS is not set |
27 | CONFIG_CMD_USB=y | 27 | CONFIG_CMD_USB=y |
28 | CONFIG_CMD_MII=y | ||
29 | CONFIG_CMD_PING=y | ||
28 | # CONFIG_CMD_MISC is not set | 30 | # CONFIG_CMD_MISC is not set |
29 | CONFIG_OF_EMBED=y | 31 | CONFIG_OF_EMBED=y |
30 | CONFIG_DEFAULT_DEVICE_TREE="comtrend,ct-5361" | 32 | CONFIG_DEFAULT_DEVICE_TREE="comtrend,ct-5361" |
31 | # CONFIG_NET is not set | 33 | CONFIG_NET_RANDOM_ETHADDR=y |
32 | # CONFIG_DM_DEVICE_REMOVE is not set | 34 | # CONFIG_DM_DEVICE_REMOVE is not set |
35 | CONFIG_BCM6348_IUDMA=y | ||
33 | CONFIG_DM_GPIO=y | 36 | CONFIG_DM_GPIO=y |
34 | CONFIG_BCM6345_GPIO=y | 37 | CONFIG_BCM6345_GPIO=y |
35 | CONFIG_LED=y | 38 | CONFIG_LED=y |
@@ -40,6 +43,9 @@ CONFIG_FLASH_CFI_DRIVER=y | |||
40 | CONFIG_CFI_FLASH=y | 43 | CONFIG_CFI_FLASH=y |
41 | CONFIG_SYS_FLASH_PROTECTION=y | 44 | CONFIG_SYS_FLASH_PROTECTION=y |
42 | CONFIG_SYS_FLASH_CFI=y | 45 | CONFIG_SYS_FLASH_CFI=y |
46 | CONFIG_PHY_FIXED=y | ||
47 | CONFIG_DM_ETH=y | ||
48 | CONFIG_BCM6348_ETH=y | ||
43 | CONFIG_PHY=y | 49 | CONFIG_PHY=y |
44 | CONFIG_BCM6348_USBH_PHY=y | 50 | CONFIG_BCM6348_USBH_PHY=y |
45 | CONFIG_DM_RESET=y | 51 | CONFIG_DM_RESET=y |