diff options
Diffstat (limited to 'drivers/misc/mxc_ocotp.c')
-rw-r--r-- | drivers/misc/mxc_ocotp.c | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/drivers/misc/mxc_ocotp.c b/drivers/misc/mxc_ocotp.c index 9ff475d925..f84fe88db1 100644 --- a/drivers/misc/mxc_ocotp.c +++ b/drivers/misc/mxc_ocotp.c | |||
@@ -34,7 +34,7 @@ | |||
34 | #define BM_OUT_STATUS_DED 0x00000400 | 34 | #define BM_OUT_STATUS_DED 0x00000400 |
35 | #define BM_OUT_STATUS_LOCKED 0x00000800 | 35 | #define BM_OUT_STATUS_LOCKED 0x00000800 |
36 | #define BM_OUT_STATUS_PROGFAIL 0x00001000 | 36 | #define BM_OUT_STATUS_PROGFAIL 0x00001000 |
37 | #elif defined(CONFIG_MX8M) | 37 | #elif defined(CONFIG_IMX8M) |
38 | #define BM_CTRL_ADDR 0x000000ff | 38 | #define BM_CTRL_ADDR 0x000000ff |
39 | #else | 39 | #else |
40 | #define BM_CTRL_ADDR 0x0000007f | 40 | #define BM_CTRL_ADDR 0x0000007f |
@@ -80,7 +80,7 @@ | |||
80 | #elif defined(CONFIG_MX7ULP) | 80 | #elif defined(CONFIG_MX7ULP) |
81 | #define FUSE_BANK_SIZE 0x80 | 81 | #define FUSE_BANK_SIZE 0x80 |
82 | #define FUSE_BANKS 31 | 82 | #define FUSE_BANKS 31 |
83 | #elif defined(CONFIG_MX8M) | 83 | #elif defined(CONFIG_IMX8M) |
84 | #define FUSE_BANK_SIZE 0x40 | 84 | #define FUSE_BANK_SIZE 0x40 |
85 | #define FUSE_BANKS 64 | 85 | #define FUSE_BANKS 64 |
86 | #else | 86 | #else |
@@ -298,7 +298,7 @@ static void setup_direct_access(struct ocotp_regs *regs, u32 bank, u32 word, | |||
298 | u32 wr_unlock = write ? BV_CTRL_WR_UNLOCK_KEY : 0; | 298 | u32 wr_unlock = write ? BV_CTRL_WR_UNLOCK_KEY : 0; |
299 | #ifdef CONFIG_MX7 | 299 | #ifdef CONFIG_MX7 |
300 | u32 addr = bank; | 300 | u32 addr = bank; |
301 | #elif defined CONFIG_MX8M | 301 | #elif defined CONFIG_IMX8M |
302 | u32 addr = bank << 2 | word; | 302 | u32 addr = bank << 2 | word; |
303 | #else | 303 | #else |
304 | u32 addr; | 304 | u32 addr; |