diff options
Diffstat (limited to 'include/configs/s5pc210_universal.h')
-rw-r--r-- | include/configs/s5pc210_universal.h | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/include/configs/s5pc210_universal.h b/include/configs/s5pc210_universal.h index 999bdd1676..832032da18 100644 --- a/include/configs/s5pc210_universal.h +++ b/include/configs/s5pc210_universal.h | |||
@@ -27,7 +27,7 @@ | |||
27 | /* Console configuration */ | 27 | /* Console configuration */ |
28 | 28 | ||
29 | #define CONFIG_BOOTCOMMAND "run mmcboot" | 29 | #define CONFIG_BOOTCOMMAND "run mmcboot" |
30 | #define CONFIG_DEFAULT_CONSOLE "ttySAC1,115200n8" | 30 | #define CONFIG_DEFAULT_CONSOLE "console=ttySAC1,115200n8\0" |
31 | 31 | ||
32 | #define CONFIG_SYS_INIT_SP_ADDR (CONFIG_SYS_LOAD_ADDR \ | 32 | #define CONFIG_SYS_INIT_SP_ADDR (CONFIG_SYS_LOAD_ADDR \ |
33 | - GENERATED_GBL_DATA_SIZE) | 33 | - GENERATED_GBL_DATA_SIZE) |
@@ -108,7 +108,7 @@ | |||
108 | "mmcoops=mmc read 0 0x40000000 0x40 8; md 0x40000000 0x400\0" \ | 108 | "mmcoops=mmc read 0 0x40000000 0x40 8; md 0x40000000 0x400\0" \ |
109 | "verify=n\0" \ | 109 | "verify=n\0" \ |
110 | "rootfstype=ext4\0" \ | 110 | "rootfstype=ext4\0" \ |
111 | "console=" CONFIG_DEFAULT_CONSOLE "\0" \ | 111 | "console=" CONFIG_DEFAULT_CONSOLE \ |
112 | "mtdparts=" CONFIG_MTDPARTS_DEFAULT \ | 112 | "mtdparts=" CONFIG_MTDPARTS_DEFAULT \ |
113 | "mbrparts=" MBRPARTS_DEFAULT \ | 113 | "mbrparts=" MBRPARTS_DEFAULT \ |
114 | "meminfo=crashkernel=32M@0x50000000\0" \ | 114 | "meminfo=crashkernel=32M@0x50000000\0" \ |