diff options
Diffstat (limited to 'include/dm/device-internal.h')
-rw-r--r-- | include/dm/device-internal.h | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/include/dm/device-internal.h b/include/dm/device-internal.h index 02ac4c7952..ee2b24a62a 100644 --- a/include/dm/device-internal.h +++ b/include/dm/device-internal.h | |||
@@ -74,8 +74,8 @@ int device_bind_with_driver_data(struct udevice *parent, | |||
74 | * tree. | 74 | * tree. |
75 | * | 75 | * |
76 | * @parent: Pointer to device's parent | 76 | * @parent: Pointer to device's parent |
77 | * @pre_reloc_only: If true, bind the driver only if its DM_INIT_F flag is set. | 77 | * @pre_reloc_only: If true, bind the driver only if its DM_FLAG_PRE_RELOC flag |
78 | * If false bind the driver always. | 78 | * is set. If false bind the driver always. |
79 | * @info: Name and platdata for this device | 79 | * @info: Name and platdata for this device |
80 | * @devp: if non-NULL, returns a pointer to the bound device | 80 | * @devp: if non-NULL, returns a pointer to the bound device |
81 | * @return 0 if OK, -ve on error | 81 | * @return 0 if OK, -ve on error |