aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'include/virtio.h')
-rw-r--r--include/virtio.h707
1 files changed, 707 insertions, 0 deletions
diff --git a/include/virtio.h b/include/virtio.h
new file mode 100644
index 0000000000..654fdf154b
--- /dev/null
+++ b/include/virtio.h
@@ -0,0 +1,707 @@
1/* SPDX-License-Identifier: GPL-2.0+ */
2/*
3 * Copyright (C) 2018, Tuomas Tynkkynen <tuomas.tynkkynen@iki.fi>
4 * Copyright (C) 2018, Bin Meng <bmeng.cn@gmail.com>
5 *
6 * VirtIO is a virtualization standard for network and disk device drivers
7 * where just the guest's device driver "knows" it is running in a virtual
8 * environment, and cooperates with the hypervisor. This enables guests to
9 * get high performance network and disk operations, and gives most of the
10 * performance benefits of paravirtualization. In the U-Boot case, the guest
11 * is U-Boot itself, while the virtual environment are normally QEMU targets
12 * like ARM, RISC-V and x86.
13 *
14 * See http://docs.oasis-open.org/virtio/virtio/v1.0/virtio-v1.0.pdf for
15 * the VirtIO specification v1.0.
16 *
17 * This file is largely based on Linux kernel virtio_*.h files
18 */
19
20#ifndef __VIRTIO_H__
21#define __VIRTIO_H__
22
23#define VIRTIO_ID_NET 1 /* virtio net */
24#define VIRTIO_ID_BLOCK 2 /* virtio block */
25#define VIRTIO_ID_MAX_NUM 3
26
27#define VIRTIO_NET_DRV_NAME "virtio-net"
28#define VIRTIO_BLK_DRV_NAME "virtio-blk"
29
30/* Status byte for guest to report progress, and synchronize features */
31
32/* We have seen device and processed generic fields (VIRTIO_CONFIG_F_VIRTIO) */
33#define VIRTIO_CONFIG_S_ACKNOWLEDGE 1
34/* We have found a driver for the device */
35#define VIRTIO_CONFIG_S_DRIVER 2
36/* Driver has used its parts of the config, and is happy */
37#define VIRTIO_CONFIG_S_DRIVER_OK 4
38/* Driver has finished configuring features */
39#define VIRTIO_CONFIG_S_FEATURES_OK 8
40/* Device entered invalid state, driver must reset it */
41#define VIRTIO_CONFIG_S_NEEDS_RESET 0x40
42/* We've given up on this device */
43#define VIRTIO_CONFIG_S_FAILED 0x80
44
45/*
46 * Virtio feature bits VIRTIO_TRANSPORT_F_START through VIRTIO_TRANSPORT_F_END
47 * are reserved for the transport being used (eg: virtio_ring, virtio_pci etc.),
48 * the rest are per-device feature bits.
49 */
50#define VIRTIO_TRANSPORT_F_START 28
51#define VIRTIO_TRANSPORT_F_END 38
52
53#ifndef VIRTIO_CONFIG_NO_LEGACY
54/*
55 * Do we get callbacks when the ring is completely used,
56 * even if we've suppressed them?
57 */
58#define VIRTIO_F_NOTIFY_ON_EMPTY 24
59
60/* Can the device handle any descriptor layout? */
61#define VIRTIO_F_ANY_LAYOUT 27
62#endif /* VIRTIO_CONFIG_NO_LEGACY */
63
64/* v1.0 compliant */
65#define VIRTIO_F_VERSION_1 32
66
67/*
68 * If clear - device has the IOMMU bypass quirk feature.
69 * If set - use platform tools to detect the IOMMU.
70 *
71 * Note the reverse polarity (compared to most other features),
72 * this is for compatibility with legacy systems.
73 */
74#define VIRTIO_F_IOMMU_PLATFORM 33
75
76/* Does the device support Single Root I/O Virtualization? */
77#define VIRTIO_F_SR_IOV 37
78
79/**
80 * virtio scatter-gather struct
81 *
82 * @addr: sg buffer address
83 * @lengh: sg buffer length
84 */
85struct virtio_sg {
86 void *addr;
87 size_t length;
88};
89
90struct virtqueue;
91
92/* virtio bus operations */
93struct dm_virtio_ops {
94 /**
95 * get_config() - read the value of a configuration field
96 *
97 * @vdev: the real virtio device
98 * @offset: the offset of the configuration field
99 * @buf: the buffer to write the field value into
100 * @len: the length of the buffer
101 * @return 0 if OK, -ve on error
102 */
103 int (*get_config)(struct udevice *vdev, unsigned int offset,
104 void *buf, unsigned int len);
105 /**
106 * set_config() - write the value of a configuration field
107 *
108 * @vdev: the real virtio device
109 * @offset: the offset of the configuration field
110 * @buf: the buffer to read the field value from
111 * @len: the length of the buffer
112 * @return 0 if OK, -ve on error
113 */
114 int (*set_config)(struct udevice *vdev, unsigned int offset,
115 const void *buf, unsigned int len);
116 /**
117 * generation() - config generation counter
118 *
119 * @vdev: the real virtio device
120 * @counter: the returned config generation counter
121 * @return 0 if OK, -ve on error
122 */
123 int (*generation)(struct udevice *vdev, u32 *counter);
124 /**
125 * get_status() - read the status byte
126 *
127 * @vdev: the real virtio device
128 * @status: the returned status byte
129 * @return 0 if OK, -ve on error
130 */
131 int (*get_status)(struct udevice *vdev, u8 *status);
132 /**
133 * set_status() - write the status byte
134 *
135 * @vdev: the real virtio device
136 * @status: the new status byte
137 * @return 0 if OK, -ve on error
138 */
139 int (*set_status)(struct udevice *vdev, u8 status);
140 /**
141 * reset() - reset the device
142 *
143 * @vdev: the real virtio device
144 * @return 0 if OK, -ve on error
145 */
146 int (*reset)(struct udevice *vdev);
147 /**
148 * get_features() - get the array of feature bits for this device
149 *
150 * @vdev: the real virtio device
151 * @features: the first 32 feature bits (all we currently need)
152 * @return 0 if OK, -ve on error
153 */
154 int (*get_features)(struct udevice *vdev, u64 *features);
155 /**
156 * set_features() - confirm what device features we'll be using
157 *
158 * @vdev: the real virtio device
159 * @return 0 if OK, -ve on error
160 */
161 int (*set_features)(struct udevice *vdev);
162 /**
163 * find_vqs() - find virtqueues and instantiate them
164 *
165 * @vdev: the real virtio device
166 * @nvqs: the number of virtqueues to find
167 * @vqs: on success, includes new virtqueues
168 * @return 0 if OK, -ve on error
169 */
170 int (*find_vqs)(struct udevice *vdev, unsigned int nvqs,
171 struct virtqueue *vqs[]);
172 /**
173 * del_vqs() - free virtqueues found by find_vqs()
174 *
175 * @vdev: the real virtio device
176 * @return 0 if OK, -ve on error
177 */
178 int (*del_vqs)(struct udevice *vdev);
179 /**
180 * notify() - notify the device to process the queue
181 *
182 * @vdev: the real virtio device
183 * @vq: virtqueue to process
184 * @return 0 if OK, -ve on error
185 */
186 int (*notify)(struct udevice *vdev, struct virtqueue *vq);
187};
188
189/* Get access to a virtio bus' operations */
190#define virtio_get_ops(dev) ((struct dm_virtio_ops *)(dev)->driver->ops)
191
192/**
193 * virtio uclass per device private data
194 *
195 * @vqs: virtualqueue for the virtio device
196 * @vdev: the real virtio device underneath
197 * @legacy: is it a legacy device?
198 * @device: virtio device ID
199 * @vendor: virtio vendor ID
200 * @features: negotiated supported features
201 * @feature_table: an array of feature supported by the driver
202 * @feature_table_size: number of entries in the feature table array
203 * @feature_table_legacy: same as feature_table but working in legacy mode
204 * @feature_table_size_legacy: number of entries in feature table legacy array
205 */
206struct virtio_dev_priv {
207 struct list_head vqs;
208 struct udevice *vdev;
209 bool legacy;
210 u32 device;
211 u32 vendor;
212 u64 features;
213 const u32 *feature_table;
214 u32 feature_table_size;
215 const u32 *feature_table_legacy;
216 u32 feature_table_size_legacy;
217};
218
219/**
220 * virtio_get_config() - read the value of a configuration field
221 *
222 * @vdev: the real virtio device
223 * @offset: the offset of the configuration field
224 * @buf: the buffer to write the field value into
225 * @len: the length of the buffer
226 * @return 0 if OK, -ve on error
227 */
228int virtio_get_config(struct udevice *vdev, unsigned int offset,
229 void *buf, unsigned int len);
230
231/**
232 * virtio_set_config() - write the value of a configuration field
233 *
234 * @vdev: the real virtio device
235 * @offset: the offset of the configuration field
236 * @buf: the buffer to read the field value from
237 * @len: the length of the buffer
238 * @return 0 if OK, -ve on error
239 */
240int virtio_set_config(struct udevice *vdev, unsigned int offset,
241 void *buf, unsigned int len);
242
243/**
244 * virtio_generation() - config generation counter
245 *
246 * @vdev: the real virtio device
247 * @counter: the returned config generation counter
248 * @return 0 if OK, -ve on error
249 */
250int virtio_generation(struct udevice *vdev, u32 *counter);
251
252/**
253 * virtio_get_status() - read the status byte
254 *
255 * @vdev: the real virtio device
256 * @status: the returned status byte
257 * @return 0 if OK, -ve on error
258 */
259int virtio_get_status(struct udevice *vdev, u8 *status);
260
261/**
262 * virtio_set_status() - write the status byte
263 *
264 * @vdev: the real virtio device
265 * @status: the new status byte
266 * @return 0 if OK, -ve on error
267 */
268int virtio_set_status(struct udevice *vdev, u8 status);
269
270/**
271 * virtio_reset() - reset the device
272 *
273 * @vdev: the real virtio device
274 * @return 0 if OK, -ve on error
275 */
276int virtio_reset(struct udevice *vdev);
277
278/**
279 * virtio_get_features() - get the array of feature bits for this device
280 *
281 * @vdev: the real virtio device
282 * @features: the first 32 feature bits (all we currently need)
283 * @return 0 if OK, -ve on error
284 */
285int virtio_get_features(struct udevice *vdev, u64 *features);
286
287/**
288 * virtio_set_features() - confirm what device features we'll be using
289 *
290 * @vdev: the real virtio device
291 * @return 0 if OK, -ve on error
292 */
293int virtio_set_features(struct udevice *vdev);
294
295/**
296 * virtio_find_vqs() - find virtqueues and instantiate them
297 *
298 * @vdev: the real virtio device
299 * @nvqs: the number of virtqueues to find
300 * @vqs: on success, includes new virtqueues
301 * @return 0 if OK, -ve on error
302 */
303int virtio_find_vqs(struct udevice *vdev, unsigned int nvqs,
304 struct virtqueue *vqs[]);
305
306/**
307 * virtio_del_vqs() - free virtqueues found by find_vqs()
308 *
309 * @vdev: the real virtio device
310 * @return 0 if OK, -ve on error
311 */
312int virtio_del_vqs(struct udevice *vdev);
313
314/**
315 * virtio_notify() - notify the device to process the queue
316 *
317 * @vdev: the real virtio device
318 * @vq: virtqueue to process
319 * @return 0 if OK, -ve on error
320 */
321int virtio_notify(struct udevice *vdev, struct virtqueue *vq);
322
323/**
324 * virtio_add_status() - helper to set a new status code to the device
325 *
326 * @vdev: the real virtio device
327 * @status: new status code to be added
328 */
329void virtio_add_status(struct udevice *vdev, u8 status);
330
331/**
332 * virtio_finalize_features() - helper to finalize features
333 *
334 * @vdev: the real virtio device
335 * @return 0 if OK, -ve on error
336 */
337int virtio_finalize_features(struct udevice *vdev);
338
339/**
340 * virtio_driver_features_init() - initialize driver supported features
341 *
342 * This fills in the virtio device parent per child private data with the given
343 * information, which contains driver supported features and legacy features.
344 *
345 * This API should be called in the virtio device driver's bind method, so that
346 * later virtio transport uclass driver can utilize the driver supplied features
347 * to negotiate with the device on the final supported features.
348 *
349 * @priv: virtio uclass per device private data
350 * @feature: an array of feature supported by the driver
351 * @feature_size: number of entries in the feature table array
352 * @feature_legacy: same as feature_table but working in legacy mode
353 * @feature_legacy_size:number of entries in feature table legacy array
354 */
355void virtio_driver_features_init(struct virtio_dev_priv *priv,
356 const u32 *feature,
357 u32 feature_size,
358 const u32 *feature_legacy,
359 u32 feature_legacy_size);
360
361/**
362 * virtio_init() - helper to enumerate all known virtio devices
363 *
364 * @return 0 if OK, -ve on error
365 */
366int virtio_init(void);
367
368static inline u16 __virtio16_to_cpu(bool little_endian, __virtio16 val)
369{
370 if (little_endian)
371 return le16_to_cpu((__force __le16)val);
372 else
373 return be16_to_cpu((__force __be16)val);
374}
375
376static inline __virtio16 __cpu_to_virtio16(bool little_endian, u16 val)
377{
378 if (little_endian)
379 return (__force __virtio16)cpu_to_le16(val);
380 else
381 return (__force __virtio16)cpu_to_be16(val);
382}
383
384static inline u32 __virtio32_to_cpu(bool little_endian, __virtio32 val)
385{
386 if (little_endian)
387 return le32_to_cpu((__force __le32)val);
388 else
389 return be32_to_cpu((__force __be32)val);
390}
391
392static inline __virtio32 __cpu_to_virtio32(bool little_endian, u32 val)
393{
394 if (little_endian)
395 return (__force __virtio32)cpu_to_le32(val);
396 else
397 return (__force __virtio32)cpu_to_be32(val);
398}
399
400static inline u64 __virtio64_to_cpu(bool little_endian, __virtio64 val)
401{
402 if (little_endian)
403 return le64_to_cpu((__force __le64)val);
404 else
405 return be64_to_cpu((__force __be64)val);
406}
407
408static inline __virtio64 __cpu_to_virtio64(bool little_endian, u64 val)
409{
410 if (little_endian)
411 return (__force __virtio64)cpu_to_le64(val);
412 else
413 return (__force __virtio64)cpu_to_be64(val);
414}
415
416/**
417 * __virtio_test_bit - helper to test feature bits
418 *
419 * For use by transports. Devices should normally use virtio_has_feature,
420 * which includes more checks.
421 *
422 * @udev: the transport device
423 * @fbit: the feature bit
424 */
425static inline bool __virtio_test_bit(struct udevice *udev, unsigned int fbit)
426{
427 struct virtio_dev_priv *uc_priv = dev_get_uclass_priv(udev);
428
429 /* Did you forget to fix assumptions on max features? */
430 if (__builtin_constant_p(fbit))
431 BUILD_BUG_ON(fbit >= 64);
432 else
433 WARN_ON(fbit >= 64);
434
435 return uc_priv->features & BIT_ULL(fbit);
436}
437
438/**
439 * __virtio_set_bit - helper to set feature bits
440 *
441 * For use by transports.
442 *
443 * @udev: the transport device
444 * @fbit: the feature bit
445 */
446static inline void __virtio_set_bit(struct udevice *udev, unsigned int fbit)
447{
448 struct virtio_dev_priv *uc_priv = dev_get_uclass_priv(udev);
449
450 /* Did you forget to fix assumptions on max features? */
451 if (__builtin_constant_p(fbit))
452 BUILD_BUG_ON(fbit >= 64);
453 else
454 WARN_ON(fbit >= 64);
455
456 uc_priv->features |= BIT_ULL(fbit);
457}
458
459/**
460 * __virtio_clear_bit - helper to clear feature bits
461 *
462 * For use by transports.
463 *
464 * @vdev: the transport device
465 * @fbit: the feature bit
466 */
467static inline void __virtio_clear_bit(struct udevice *udev, unsigned int fbit)
468{
469 struct virtio_dev_priv *uc_priv = dev_get_uclass_priv(udev);
470
471 /* Did you forget to fix assumptions on max features? */
472 if (__builtin_constant_p(fbit))
473 BUILD_BUG_ON(fbit >= 64);
474 else
475 WARN_ON(fbit >= 64);
476
477 uc_priv->features &= ~BIT_ULL(fbit);
478}
479
480/**
481 * virtio_has_feature - helper to determine if this device has this feature
482 *
483 * Note this API is only usable after the virtio device driver's bind phase,
484 * as the feature has been negotiated between the device and the driver.
485 *
486 * @vdev: the virtio device
487 * @fbit: the feature bit
488 */
489static inline bool virtio_has_feature(struct udevice *vdev, unsigned int fbit)
490{
491 if (!(vdev->flags & DM_FLAG_BOUND))
492 WARN_ON(true);
493
494 return __virtio_test_bit(vdev->parent, fbit);
495}
496
497static inline bool virtio_legacy_is_little_endian(void)
498{
499#ifdef __LITTLE_ENDIAN
500 return true;
501#else
502 return false;
503#endif
504}
505
506static inline bool virtio_is_little_endian(struct udevice *vdev)
507{
508 struct virtio_dev_priv *uc_priv = dev_get_uclass_priv(vdev->parent);
509
510 return !uc_priv->legacy || virtio_legacy_is_little_endian();
511}
512
513/* Memory accessors */
514static inline u16 virtio16_to_cpu(struct udevice *vdev, __virtio16 val)
515{
516 return __virtio16_to_cpu(virtio_is_little_endian(vdev), val);
517}
518
519static inline __virtio16 cpu_to_virtio16(struct udevice *vdev, u16 val)
520{
521 return __cpu_to_virtio16(virtio_is_little_endian(vdev), val);
522}
523
524static inline u32 virtio32_to_cpu(struct udevice *vdev, __virtio32 val)
525{
526 return __virtio32_to_cpu(virtio_is_little_endian(vdev), val);
527}
528
529static inline __virtio32 cpu_to_virtio32(struct udevice *vdev, u32 val)
530{
531 return __cpu_to_virtio32(virtio_is_little_endian(vdev), val);
532}
533
534static inline u64 virtio64_to_cpu(struct udevice *vdev, __virtio64 val)
535{
536 return __virtio64_to_cpu(virtio_is_little_endian(vdev), val);
537}
538
539static inline __virtio64 cpu_to_virtio64(struct udevice *vdev, u64 val)
540{
541 return __cpu_to_virtio64(virtio_is_little_endian(vdev), val);
542}
543
544/* Read @count fields, @bytes each */
545static inline void __virtio_cread_many(struct udevice *vdev,
546 unsigned int offset,
547 void *buf, size_t count, size_t bytes)
548{
549 u32 old, gen;
550 int i;
551
552 /* no need to check return value as generation can be optional */
553 virtio_generation(vdev, &gen);
554 do {
555 old = gen;
556
557 for (i = 0; i < count; i++)
558 virtio_get_config(vdev, offset + bytes * i,
559 buf + i * bytes, bytes);
560
561 virtio_generation(vdev, &gen);
562 } while (gen != old);
563}
564
565static inline void virtio_cread_bytes(struct udevice *vdev,
566 unsigned int offset,
567 void *buf, size_t len)
568{
569 __virtio_cread_many(vdev, offset, buf, len, 1);
570}
571
572static inline u8 virtio_cread8(struct udevice *vdev, unsigned int offset)
573{
574 u8 ret;
575
576 virtio_get_config(vdev, offset, &ret, sizeof(ret));
577 return ret;
578}
579
580static inline void virtio_cwrite8(struct udevice *vdev,
581 unsigned int offset, u8 val)
582{
583 virtio_set_config(vdev, offset, &val, sizeof(val));
584}
585
586static inline u16 virtio_cread16(struct udevice *vdev,
587 unsigned int offset)
588{
589 u16 ret;
590
591 virtio_get_config(vdev, offset, &ret, sizeof(ret));
592 return virtio16_to_cpu(vdev, (__force __virtio16)ret);
593}
594
595static inline void virtio_cwrite16(struct udevice *vdev,
596 unsigned int offset, u16 val)
597{
598 val = (__force u16)cpu_to_virtio16(vdev, val);
599 virtio_set_config(vdev, offset, &val, sizeof(val));
600}
601
602static inline u32 virtio_cread32(struct udevice *vdev,
603 unsigned int offset)
604{
605 u32 ret;
606
607 virtio_get_config(vdev, offset, &ret, sizeof(ret));
608 return virtio32_to_cpu(vdev, (__force __virtio32)ret);
609}
610
611static inline void virtio_cwrite32(struct udevice *vdev,
612 unsigned int offset, u32 val)
613{
614 val = (__force u32)cpu_to_virtio32(vdev, val);
615 virtio_set_config(vdev, offset, &val, sizeof(val));
616}
617
618static inline u64 virtio_cread64(struct udevice *vdev,
619 unsigned int offset)
620{
621 u64 ret;
622
623 __virtio_cread_many(vdev, offset, &ret, 1, sizeof(ret));
624 return virtio64_to_cpu(vdev, (__force __virtio64)ret);
625}
626
627static inline void virtio_cwrite64(struct udevice *vdev,
628 unsigned int offset, u64 val)
629{
630 val = (__force u64)cpu_to_virtio64(vdev, val);
631 virtio_set_config(vdev, offset, &val, sizeof(val));
632}
633
634/* Config space read accessor */
635#define virtio_cread(vdev, structname, member, ptr) \
636 do { \
637 /* Must match the member's type, and be integer */ \
638 if (!typecheck(typeof((((structname *)0)->member)), *(ptr))) \
639 (*ptr) = 1; \
640 \
641 switch (sizeof(*ptr)) { \
642 case 1: \
643 *(ptr) = virtio_cread8(vdev, \
644 offsetof(structname, member)); \
645 break; \
646 case 2: \
647 *(ptr) = virtio_cread16(vdev, \
648 offsetof(structname, member)); \
649 break; \
650 case 4: \
651 *(ptr) = virtio_cread32(vdev, \
652 offsetof(structname, member)); \
653 break; \
654 case 8: \
655 *(ptr) = virtio_cread64(vdev, \
656 offsetof(structname, member)); \
657 break; \
658 default: \
659 WARN_ON(true); \
660 } \
661 } while (0)
662
663/* Config space write accessor */
664#define virtio_cwrite(vdev, structname, member, ptr) \
665 do { \
666 /* Must match the member's type, and be integer */ \
667 if (!typecheck(typeof((((structname *)0)->member)), *(ptr))) \
668 WARN_ON((*ptr) == 1); \
669 \
670 switch (sizeof(*ptr)) { \
671 case 1: \
672 virtio_cwrite8(vdev, \
673 offsetof(structname, member), \
674 *(ptr)); \
675 break; \
676 case 2: \
677 virtio_cwrite16(vdev, \
678 offsetof(structname, member), \
679 *(ptr)); \
680 break; \
681 case 4: \
682 virtio_cwrite32(vdev, \
683 offsetof(structname, member), \
684 *(ptr)); \
685 break; \
686 case 8: \
687 virtio_cwrite64(vdev, \
688 offsetof(structname, member), \
689 *(ptr)); \
690 break; \
691 default: \
692 WARN_ON(true); \
693 } \
694 } while (0)
695
696/* Conditional config space accessors */
697#define virtio_cread_feature(vdev, fbit, structname, member, ptr) \
698 ({ \
699 int _r = 0; \
700 if (!virtio_has_feature(vdev, fbit)) \
701 _r = -ENOENT; \
702 else \
703 virtio_cread(vdev, structname, member, ptr); \
704 _r; \
705 })
706
707#endif /* __VIRTIO_H__ */