diff options
Diffstat (limited to 'lib/Kconfig')
-rw-r--r-- | lib/Kconfig | 6 |
1 files changed, 6 insertions, 0 deletions
diff --git a/lib/Kconfig b/lib/Kconfig index ccab426e12..847e797a3a 100644 --- a/lib/Kconfig +++ b/lib/Kconfig | |||
@@ -21,6 +21,12 @@ config DYNAMIC_CRC_TABLE | |||
21 | Enable this option to calculate entries for CRC tables at runtime. | 21 | Enable this option to calculate entries for CRC tables at runtime. |
22 | This can be helpful when reducing the size of the build image | 22 | This can be helpful when reducing the size of the build image |
23 | 23 | ||
24 | config HAVE_ARCH_IOMAP | ||
25 | bool | ||
26 | help | ||
27 | Enable this option if architecture provides io{read,write}{8,16,32} | ||
28 | I/O accessor functions. | ||
29 | |||
24 | config HAVE_PRIVATE_LIBGCC | 30 | config HAVE_PRIVATE_LIBGCC |
25 | bool | 31 | bool |
26 | 32 | ||