aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge tag 'pull-14nov18' of git://git.denx.de/u-boot-dmHEADupstream-mastermasterTom Rini2018-11-16171-343/+7486
|\
| * Revert "imx8qxp_mek: Disable CONFIG_DISPLAY_CPUINFO"Bin Meng2018-11-141-1/+0
| * cpu: sandbox: Add "u-boot, dm-pre-reloc" for all cpu nodesBin Meng2018-11-141-0/+3
| * cpu: Add DM_FLAG_PRE_RELOC flag to various cpu driversBin Meng2018-11-144-0/+4
| * dm: doc: Update description of pre-relocation supportBin Meng2018-11-141-4/+12
| * watchdog: Remove DM_FLAG_PRE_RELOC flag in various driversBin Meng2018-11-141-1/+0
| * video: simplefb: Remove DM_FLAG_PRE_RELOC flagBin Meng2018-11-141-1/+0
| * sysreset: Remove DM_FLAG_PRE_RELOC flag in various driversBin Meng2018-11-143-3/+0
| * serial: Remove DM_FLAG_PRE_RELOC flag in various driversBin Meng2018-11-1426-17/+18
| * timer: Remove DM_FLAG_PRE_RELOC flag in various driversBin Meng2018-11-1414-14/+0
| * ram: bmips: Remove DM_FLAG_PRE_RELOC flagBin Meng2018-11-141-1/+0
| * pinctrl: Remove DM_FLAG_PRE_RELOC flag in various driversBin Meng2018-11-149-2/+14
| * mmc: omap: Surround DM_FLAG_PRE_RELOC flag with OF_CONTROL checkBin Meng2018-11-141-0/+2
| * i2c: omap24xx: Surround DM_FLAG_PRE_RELOC flag with OF_CONTROL checkBin Meng2018-11-141-0/+2
| * gpio: Remove DM_FLAG_PRE_RELOC flag in various driversBin Meng2018-11-144-3/+3
| * clk: Remove DM_FLAG_PRE_RELOC flag in various driversBin Meng2018-11-145-7/+0
| * arm: stm32mp: Remove DM_FLAG_PRE_RELOC flagBin Meng2018-11-141-1/+0
| * serial: ns16550: fix debug uart putc called before initSimon Goldschmidt2018-11-141-2/+16
| * uclass: Use uclass_foreach_dev() macro instead of open codingLiviu Dudau2018-11-142-10/+10
| * doc: Document virtio supportBin Meng2018-11-141-0/+253
| * test: dm: virtio: Add test cases for virtio uclassBin Meng2018-11-145-0/+137
| * virtio: Add a Sandbox transport driverBin Meng2018-11-143-0/+242
| * virtio: net: Support non-legacy deviceBin Meng2018-11-141-5/+26
| * virtio: pci: Support non-legacy PCI transport deviceBin Meng2018-11-143-4/+613
| * test: dm: pci: Add cases for finding next PCI capability APIsBin Meng2018-11-142-0/+29
| * dm: pci: Add APIs to find next capability and extended capabilityBin Meng2018-11-142-15/+84
| * x86: qemu: Imply virtio PCI transport and device driversBin Meng2018-11-141-0/+3
| * arm: qemu: Enumerate virtio bus during early bootBin Meng2018-11-142-0/+14
| * arm: qemu: Add a Kconfig in the board directoryBin Meng2018-11-144-2/+10
| * virtio: Add virtio over pci transport driverBin Meng2018-11-144-0/+603
| * x86: Implement arch-specific io accessor routinesBin Meng2018-11-142-0/+67
| * kconfig: Introduce HAVE_ARCH_IOMAPBin Meng2018-11-142-0/+10
| * riscv: qemu: Include some useful commandsBin Meng2018-11-141-0/+8
| * riscv: qemu: Enumerate virtio bus during early bootBin Meng2018-11-142-0/+12
| * virtio: cmd: Add virtio command for virtio devicesTuomas Tynkkynen2018-11-143-0/+46
| * virtio: Add block driver supportTuomas Tynkkynen2018-11-144-0/+274
| * blk: Introduce IF_TYPE_VIRTIOTuomas Tynkkynen2018-11-143-0/+9
| * blk: Make blk_next_free_devnum() publicBin Meng2018-11-142-1/+12
| * blk: Drop blk_prepare_device()Bin Meng2018-11-142-19/+0
| * blk: Call part_init() in the post_probe() methodBin Meng2018-11-149-22/+14
| * efi_driver: blk: Switch to use platdata_auto_alloc_size for the driver dataBin Meng2018-11-141-12/+12
| * sandbox: blk: Switch to use platdata_auto_alloc_size for the driver dataBin Meng2018-11-141-7/+8
| * test: dm: blk: Correct blk_base test caseBin Meng2018-11-141-16/+11
| * virtio: Add net driver supportTuomas Tynkkynen2018-11-144-0/+494
| * virtio: Add virtio over mmio transport driverBin Meng2018-11-144-0/+550
| * virtio: Add codes for virtual queue/ring managementTuomas Tynkkynen2018-11-143-1/+679
| * dm: Add a new uclass driver for VirtIO transport devicesBin Meng2018-11-148-0/+1135
| * riscv: bootm: Add dm_remove_devices_flags() call to do_bootm_linux()Bin Meng2018-11-141-1/+10
| * test: dm: core: Add test case for uclass driver's child_post_probe()Bin Meng2018-11-143-2/+51
| * dm: core: Allow uclass to set up a device's child after it is probedBin Meng2018-11-142-2/+15