aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "Revert "Add Android.bp to build U-Boot's mkimage."" am: a2acd31a58 am:...android10-devIan Zerny2018-08-2825-118/+0
|\
| * Merge "Revert "Add Android.bp to build U-Boot's mkimage."" am: a2acd31a58Ian Zerny2018-08-2825-118/+0
| |\
| | * Merge "Revert "Add Android.bp to build U-Boot's mkimage.""Ian Zerny2018-08-2825-118/+0
| | |\
| | | * Merge "Revert "Add Android.bp to build U-Boot's mkimage.""Ian Zerny2018-08-2825-118/+0
| | | |\
| | | | * Revert "Add Android.bp to build U-Boot's mkimage."Ian Zerny2018-08-2825-118/+0
* | | | | Merge "Add Android.bp to build U-Boot's mkimage." am: b8d2f2183e am: 83ee47160fAlistair Strachan2018-08-2725-0/+118
|\| | | |
| * | | | Merge "Add Android.bp to build U-Boot's mkimage." am: b8d2f2183eAlistair Strachan2018-08-2725-0/+118
| |\| | |
| | * | | Merge "Add Android.bp to build U-Boot's mkimage."Alistair Strachan2018-08-2725-0/+118
| | |\| |
| | | * | Merge "Add Android.bp to build U-Boot's mkimage."Alistair Strachan2018-08-2725-0/+118
| | | |\|
| | | | * Add Android.bp to build U-Boot's mkimage.Alistair Strachan2018-08-2225-0/+118
* | | | | configs: am57xx: change default board name to beagle_x15 am: 491f5b5d3f am: 9...Praneeth Bajjuri2018-08-272-2/+2
|\| | | |
| * | | | configs: am57xx: change default board name to beagle_x15 am: 491f5b5d3fPraneeth Bajjuri2018-08-272-2/+2
| |\| | | | | |_|/ | |/| |
| | * | configs: am57xx: change default board name to beagle_x15Praneeth Bajjuri2018-08-272-2/+2
| |/| | | | |/
| | * configs: am57xx: change default board name to beagle_x15Praneeth Bajjuri2018-08-232-2/+2
| |/
* | Merge branch 'master-aosp'Alistair Strachan2018-08-225-91/+35
|\|
| * pio: Disable U-Boot console messagesBraden Kell2018-08-131-0/+1
| * Define CONFIG_USB_DWC2_REG_ADDR correctly for rpi.Neal Ostrem2018-08-121-0/+5
| * Change MMC device name to match kernel device tree.Neal2018-08-101-1/+1
| * android: Implement A/B slot select.Alex Deymo2018-08-1013-61/+624
| * Add "boot_android" command.Alex Deymo2018-08-106-5/+167
| * Initial support for the Android Bootloader flowAlex Deymo2018-08-106-0/+555
| * Revert "arm: Make gcc 6.0 or later a hard requirement now."Alistair Strachan2018-08-101-2/+2
| * Add PREUPLOAD.cfg.Alex Deymo2018-08-101-0/+2
| * Add metadata filesAlistair Strachan2018-08-104-0/+323
| * Merge tag 'v2018.07' into HEADAlistair Strachan2018-08-1013599-0/+2520408
| |\
* | \ Merge tag 'v2018.07'Alistair Strachan2018-08-1011043-140157/+298287
|\ \ \ | | |/ | |/|
| * | Prepare v2018.07v2018.07Tom Rini2018-07-091-1/+1
| * | Merge branch 'master' of git://git.denx.de/u-boot-videoTom Rini2018-07-081-0/+1
| |\ \
| | * | video: arm: rpi: Add brcm,bcm2708-fb compatibleEmmanuel Vadot2018-07-021-0/+1
| * | | Merge branch 'master' of git://git.denx.de/u-boot-tegraTom Rini2018-07-062-21/+8
| |\ \ \
| | * | | tegra: nyan-big: Update CONFIG_SYS_TEXT to the default in README.chromiumPeter Robinson2018-07-062-21/+8
| * | | | Merge branch 'master' of git://git.denx.de/u-boot-usbTom Rini2018-07-062-1/+19
| |\ \ \ \ | | |/ / / | |/| | |
| | * | | sunxi: A64: OHCI: prevent turning off shared USB clockAndre Przywara2018-07-051-1/+18
| | * | | usb: dwc2: Add brcm,bcm2708-usb compatibleEmmanuel Vadot2018-07-051-0/+1
| |/ / /
| * | | Merge branch 'master' of git://git.denx.de/u-boot-sunxiTom Rini2018-07-038-6/+343
| |\ \ \
| | * | | arm: timer: sunxi: add Allwinner timer erratum workaroundAndre Przywara2018-07-032-0/+28
| | * | | arm: timer: factor out FSL arch timer erratum workaroundAndre Przywara2018-07-031-6/+25
| | * | | sun50i: h5: Add initial Orange Pi Zero Plus supportHauke Mehrtens2018-06-164-0/+167
| | * | | sun8i: h2: Add initial Orange Pi R1 supportHauke Mehrtens2018-06-164-0/+123
| * | | | Prepare v2018.07-rc3v2018.07-rc3Tom Rini2018-07-021-1/+1
| * | | | Merge branch 'master' of git://git.denx.de/u-boot-netTom Rini2018-07-0216-11/+266
| |\ \ \ \
| | * | | | ax25: Switch to CONFIG_BOOTP_PREFER_SERVERIPAlexander Graf2018-07-022-1/+1
| | * | | | net: Add option to prefer bootp/dhcp serveripAlexander Graf2018-07-022-1/+16
| | * | | | net: Prefer command line argumentsAlexander Graf2018-07-024-7/+21
| | * | | | net: Add new wol command - Wake on LANLothar Felten2018-07-029-1/+223
| | * | | | net: mvneta: zero Tx descriptors on initRabeeh Khoury2018-07-021-0/+1
| | * | | | net: mvneta: dcache flush TX descriptors at initRabeeh Khoury2018-07-021-0/+1
| | * | | | net: fastboot: Fix build when FASTBOOT_FLASH is disabledAlex Kiernan2018-07-021-0/+2
| | * | | | net: zynq_gem: Initialize val variable in zynq_gem_miiphy_read()Michal Simek2018-07-021-1/+1
| * | | | | board/aries: RemoveTom Rini2018-07-0240-4142/+1