aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* mmc: arasan_sdhci: Fix host->mmc null pointer dereferenceti2018.05-rc4ti-u-boot-2018.01Andrew F. Davis2018-11-131-1/+1
* configs: dra7xx: Fix Nand BootFaiz Abbas2018-11-131-1/+1
* armv7r: K3: Allow SPL to run only on core 0Lokesh Vutla2018-11-133-0/+23
* block: Have BLOCK_CACHE default to y in some casesTom Rini2018-11-111-1/+2
* ARM: mach-omap2: omap3/am335x: Enable ACR::IBE on Cortex-A8 SoCs for CVE-2017...Nishanth Menon2018-11-081-0/+2
* ARM: mach-omap2: omap5/dra7: Enable ACTLR[0] (Enable invalidates of BTB) to f...Nishanth Menon2018-11-081-0/+1
* ARM: Introduce ability to enable invalidate of BTB with ICIALLU on Cortex-A15...Nishanth Menon2018-11-082-0/+12
* ARM: Introduce ability to enable ACR::IBE on Cortex-A8 for CVE-2017-5715Nishanth Menon2018-11-082-2/+10
* arm: Exercise v7_arch_cp15_set_acr even without errata fixupsSiarhei Siamashka2018-11-081-20/+12
* armv8: Implement workaround for Cortex-A53 erratum 855873Alison Wang2018-11-083-1/+29
* am65x_evm: fastboot: Fix fastboot detection/trigger mechanismti2018.05-rc3Andreas Dannenberg2018-11-051-1/+1
* armv7R: K3: am654: Fix order of debug elements in x509 templateAndrew F. Davis2018-11-051-1/+1
* drivers: ram: k3: Check for DDR init complete in training sequenceti2018.05-rc2James Doublesin2018-10-312-0/+56
* arch: arm: dts: DDR config settings for DDR4 @1600 MTSJames Doublesin2018-10-314-196/+159
* arm: r5: k3-am654: Removing registers to align with DDR tool outputJames Doublesin2018-10-313-101/+9
* am65x_evm: android: Increase system image partition sizePraneeth Bajjuri2018-10-261-1/+1
* configs: am65x_evm_a53: Update MTDPARTS with new partition schemeti2018.05-rc1Faiz Abbas2018-10-241-1/+1
* configs: am65x_evm: Update dfu addresses for eMMC and OSPIFaiz Abbas2018-10-241-7/+7
* am65x: README: Update OSPI and eMMC commands and image mapsFaiz Abbas2018-10-241-13/+20
* arm: K3: Update offset for sysfw in eMMC and OSPIFaiz Abbas2018-10-241-2/+2
* am65x_evm: Fix environment for QSPI and eMMCFaiz Abbas2018-10-241-2/+5
* armv7R: K3: Make certificate generation depend on specified key fileAndrew F. Davis2018-10-241-2/+2
* am65x_evm: fastboot: Enable reboot-bootloaderSam Protsenko2018-10-243-1/+21
* configs: am65x_evm: Fix FASTBOOT_USB_DEVSam Protsenko2018-10-241-1/+1
* configs: am65x_evm_a53: Fix bootcommand for linux bootLokesh Vutla2018-10-241-1/+1
* configs: am65x_evm: Run Android from eMMCSam Protsenko2018-10-182-1/+32
* cmd: part: Allow passing partition name to start and sizeSam Protsenko2018-10-181-11/+25
* board: ti: am654: Setup fastboot variablesSam Protsenko2018-10-184-1/+107
* board: ti: am654: Setup serial# environment variableSam Protsenko2018-10-181-0/+21
* arm: am65x: Define Android boot argumentsPraneeth Bajjuri2018-10-181-0/+2
* configs: am65x: Enable FastbootPraneeth Bajjuri2018-10-181-0/+6
* configs: am65x: Enable USB GADGET additional propertiesPraneeth Bajjuri2018-10-181-0/+3
* am65x_evm: android partition table updatePraneeth Bajjuri2018-10-181-1/+10
* am65x_evm: enable linux gpt partitionPraneeth Bajjuri2018-10-181-0/+1
* configs: dra7xx: Update nand partition sizes for an exanding U-bootFaiz Abbas2018-10-173-3/+3
* am65x: README: Remove invalid file from OSPI loading sequenceAndreas Dannenberg2018-10-101-1/+1
* arm: dts: k3-am6: Disable HS400 speed modeti2018.04-rc4ti2018.04Faiz Abbas2018-10-081-0/+3
* mmc: arasan_sdhci: Use mmc_of_parse() for parsing some dt propertiesFaiz Abbas2018-10-081-14/+1
* am65x_evm: Allow bootm to load larger kernelsAndrew F. Davis2018-10-031-0/+2
* configs: am65x_evm_r5: Enable GPT supportAndrew F. Davis2018-10-031-0/+1
* arm: K3: Do not use boot device to get boot modeAndrew F. Davis2018-10-031-5/+12
* arm: K3: Choose MMC boot device based on boot portAndrew F. Davis2018-10-032-3/+31
* ram: k3-am654-ddrss: Remove the Hack to configure pinctrl for VTTti2018.04-rc3Keerthy2018-09-281-5/+0
* arm: dts: k3-am654-r5-base-board: Add vtt related pinctrl nodeKeerthy2018-09-281-0/+9
* arm: dts: k3-am654-r5-base-board: Add the vtt regulator nodeKeerthy2018-09-281-0/+14
* configs: am65x_evm_r5_defconfig: Enable GPIO_REGULATOR configsKeerthy2018-09-281-0/+4
* power: regulator: Makefile: Remove SPL tag for DS8XXKeerthy2018-09-281-1/+1
* ram: k3-am654: Add VTT Regulator supportKeerthy2018-09-281-5/+11
* configs: am65x_evm_r5_defconfig: Add DA8 GPIO related configsKeerthy2018-09-281-0/+3
* DM: GPIO: Fix da8xx GPIO indexing over GPIO 32Adam Ford2018-09-281-7/+15