aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* board/imgtec/boston: Add new defconfigs to the MAINTAINERS listTom Rini2018-07-201-0/+4
* SPDX: Convert all of our single license tags to Linux Kernel styleTom Rini2018-05-0715-34/+15
* boston: Pad binary in .mcs to a multiple of 16 bytesPaul Burton2018-01-251-1/+4
* boston: Add u-boot.mcs make targetPaul Burton2017-11-281-0/+14
* Update Paul Burton's email addressPaul Burton2017-11-284-4/+4
* boston: Remove unused label in lowlevel_displayPaul Burton2017-11-281-1/+1
* boston: Drop unused return valuePaul Burton2017-11-281-1/+0
* boston: Setup memory ranges in FDT provided to LinuxPaul Burton2017-05-122-0/+28
* board_f: Rename initdram() to dram_init()Simon Glass2017-04-133-3/+3
* board_f: Drop return value from initdram()Simon Glass2017-04-053-6/+19
* board_f: Drop board_type parameter from initdram()Simon Glass2017-04-053-3/+3
* imgtec: Update MAINTAINERS for more config filesTom Rini2016-12-092-1/+6
* boston: Introduce support for the MIPS Boston development boardPaul Burton2016-09-218-0/+194
* MIPS: Malta: Enable CM & L2 supportPaul Burton2016-09-211-6/+0
* mips: Add MIPSfpga platform supportZubair Lutfullah Kakakhel2016-09-215-0/+103
* malta: Allow MIPS64 buildsPaul Burton2016-05-312-7/+9
* MIPS: Move CONFIG_SYS_TEXT_BASE to KconfigPaul Burton2016-05-251-0/+3
* malta: Tidy up UART address selectionPaul Burton2016-05-251-13/+0
* malta: Remove ".set mips32" directivePaul Burton2016-05-201-1/+0
* Use correct spelling of "U-Boot"Bin Meng2016-02-061-1/+1
* malta: Use I/O accessors for SuperI/O controllerPaul Burton2016-02-013-11/+11
* malta: Set I/O port base earlyPaul Burton2016-02-011-4/+2
* MIPS: malta: fix IO accessor callDaniel Schwierzeck2016-01-161-1/+2
* malta: delay after resetPaul Burton2015-01-291-0/+1
* malta: IDE supportPaul Burton2015-01-291-0/+19
* linux/kernel.h: sync min, max, min3, max3 macros with LinuxMasahiro Yamada2014-11-231-1/+1
* MIPS: kconfig: globally define CONFIG_SYS_CPU for MIPSDaniel Schwierzeck2014-11-011-3/+0
* kconfig: remove redundant "string" type in arch and board KconfigsMasahiro Yamada2014-09-131-4/+0
* Add board MAINTAINERS filesMasahiro Yamada2014-07-301-0/+7
* kconfig: add board Kconfig and defconfig filesMasahiro Yamada2014-07-301-0/+19
* malta: enable PIIX4 SERIRQPaul Burton2013-11-261-0/+12
* malta: add script & instructions to flash U-bootPaul Burton2013-11-091-0/+40
* malta: setup PIIX4 interrupt routePaul Burton2013-11-091-0/+14
* malta: enable RTC supportPaul Burton2013-11-091-0/+8
* malta: disable L2 cachesPaul Burton2013-11-091-0/+7
* malta: display "U-boot" on the LCD screenPaul Burton2013-11-091-0/+19
* malta: support for coreFPGA6 boardsPaul Burton2013-11-092-9/+281
* malta: setup super I/O UARTsPaul Burton2013-11-094-0/+89
* qemu-malta: rename to just "malta"Paul Burton2013-11-093-0/+125