aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* configs: Resync with savedefconfigTom Rini2018-09-031-1/+1
* Convert CONFIG_MII et al to KconfigAdam Ford2018-08-171-0/+1
* configs: Migrate CONFIG_NR_DRAM_BANKSTom Rini2018-08-161-0/+1
* part: Disable CONFIG_SPL_ISO_PARTITION by defaultAlexander Graf2018-04-161-1/+0
* configs: Resync with savedefconfigTom Rini2018-04-071-1/+1
* sunxi: move CONFIG_SYS_TEXT_BASE out of defconfigsAndre Przywara2018-03-141-1/+0
* configs: Migrate CONFIG_SYS_TEXT_BASETom Rini2018-02-111-0/+1
* cmd: Make CONFIG_CMD_FPGA depend on CONFIG_FPGATuomas Tynkkynen2018-02-051-1/+0
* ata: Migrate CONFIG_SCSI_AHCI to KconfigTuomas Tynkkynen2017-12-121-0/+1
* cmd: Toggle the default value of CONFIG_CMD_IMLSTuomas Tynkkynen2017-10-101-1/+0
* configs: Migrate all of the existing USB symbols, except fastbootTom Rini2017-09-011-0/+1
* configs: Resync with savedefconfigTom Rini2017-08-111-1/+1
* Convert CONFIG_SCSI to KconfigSimon Glass2017-07-111-0/+1
* sunxi: Convert CONFIG_SATAPWR to KconfigMylène Josserand2017-04-201-1/+1
* sunxi: Convert CONFIG_RGMII to KconfigMylène Josserand2017-04-201-1/+2
* sunxi: Move SUNXI_GMAC to KconfigMylène Josserand2017-04-201-1/+2
* configs: Re-syncTom Rini2017-03-131-2/+1
* disk: convert CONFIG_EFI_PARTITION to KconfigPatrick Delaunay2017-01-281-0/+1
* disk: convert CONFIG_ISO_PARTITION to KconfigPatrick Delaunay2017-01-281-0/+1
* disk: convert CONFIG_DOS_PARTITION to KconfigPatrick Delaunay2017-01-281-0/+1
* Sync defconfig files by savedefconfigMasahiro Yamada2016-12-291-1/+1
* sunxi: Use the available Kconfig option for AHCIJelle van der Waa2016-11-281-1/+2
* sunxi: Update DRAM clock for Olimex A20 boardsStefan Mavrodiev2016-10-301-1/+1
* Convert CONFIG_SPL_I2C_SUPPORT to KconfigSimon Glass2016-09-161-0/+1
* Kconfig: Move SPL settings into their own fileSimon Glass2016-09-161-1/+1
* configs: Resync with savedefconfigTom Rini2016-09-091-1/+1
* configs: Re-sync BOOTDELAY changesTom Rini2016-06-171-1/+1
* common: bootdelay: move CONFIG_BOOTDELAY into a Kconfig optionHeiko Schocher2016-06-091-1/+1
* sunxi: Olimex A20 boards: Enable LDO3 and LDO4 regulatorsStefan Mavrodiev2016-05-251-0/+2
* sunxi: Enable a bunch of commands by default on sunxiHans de Goede2016-05-251-11/+0
* configs: Re-sync with cmd/KconfigTom Rini2016-04-251-0/+7
* configs: Re-sync almost all of cmd/KconfigTom Rini2016-04-251-0/+3
* configs: Re-sync HUSH optionsTom Rini2016-04-251-0/+1
* sunxi: Enable CMD_GPIO on all sunxi boardsHans de Goede2016-04-121-1/+0
* sunxi: A20-Olimex-SOM-EVB: Force 8211CL to masterMichael Haas2016-03-311-0/+1
* sunxi: Select CONFIG_OF_BOARD_SETUP from arch/arm/KconfigHans de Goede2016-03-231-1/+0
* Kconfig: Move CONFIG_FIT and related options to KconfigSimon Glass2016-03-141-0/+1
* sunxi: A20-Olimex-SOM-EVB defconfig: enable mmc3Karsten Merker2015-12-211-0/+3
* sunxi: select SYS_NS16550 from KconfigHans de Goede2015-12-101-1/+0
* ns16550: move CONFIG_SYS_NS16550 to KconfigThomas Chou2015-11-211-0/+1
* common: add CMD_GPIO to KconfigThomas Chou2015-11-181-0/+1
* sunxi: Kconfig-ify CONFIG_AXP152_POWER and _AXP209_POWERHans de Goede2015-10-201-1/+1
* sunxi: Add support for the Olimex A20 EVBMarcus Cooper2015-08-311-0/+16