aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* configs: Migrate and re-enabled CONFIG_CMD_MTDPARTSTom Rini2018-11-141-1/+0
* Convert CONFIG_VIDEO_OMAP3 to KconfigAdam Ford2018-08-171-0/+1
* Convert CONFIG_MII et al to KconfigAdam Ford2018-08-171-1/+2
* configs: Migrate CONFIG_NR_DRAM_BANKSTom Rini2018-08-161-0/+1
* Convert CONFIG_MTD_PARTITIONS et al to KconfigAdam Ford2018-07-221-0/+1
* Convert CONFIG_SPI to KconfigAdam Ford2018-04-271-0/+1
* Convert all of CONFIG_CONS_INDEX to KconfigTom Rini2018-03-161-0/+1
* cmd: Make CONFIG_CMD_FPGA depend on CONFIG_FPGATuomas Tynkkynen2018-02-051-1/+0
* Convert CONFIG_SYS_OMAP24_I2C_SLAVE et al to KconfigAdam Ford2018-01-301-0/+1
* Convert CONFIG_USB_MUSB_OMAP2PLUS et al to KconfigAdam Ford2018-01-221-0/+1
* Kconfig: Migrate MTDIDS_DEFAULT / MTDPARTS_DEFAULTTom Rini2017-11-051-0/+2
* net: Add SMC911X driver to Kconfig, convertAdam Ford2017-10-201-0/+4
* Convert CONFIG_NAND_OMAP_GPMC et al and CONFIG_NAND_MXC to KconfigAdam Ford2017-10-201-0/+1
* cmd: Toggle the default value of CONFIG_CMD_IMLSTuomas Tynkkynen2017-10-101-1/+0
* Convert CONFIG_EMIF4 et al to KconfigAdam Ford2017-09-131-0/+1
* configs: Resync with savedefconfigTom Rini2017-08-281-1/+1
* configs: Resync with savedefconfigTom Rini2017-08-141-3/+3
* Convert CONFIG_OMAP3_SPI to KconfigAdam Ford2017-08-131-0/+1
* Convert ARCH_OMAP2PLUS boards' CONFIG_SYS_TEXT_BASE to KconfigAdam Ford2017-08-041-0/+1
* configs: Migrate CMD_NAND*Tom Rini2017-07-311-0/+1
* Convert CONFIG_ENV_IS_IN_MMC/NAND/UBI and NOWHERE to KconfigSimon Glass2017-07-251-0/+1
* configs: Migrate RBTREE, LZO, CMD_MTDPARTS, CMD_UBI and CMD_UBIFSTom Rini2017-07-241-0/+1
* configs: Resync defconfigsTom Rini2017-06-191-1/+0
* Convert CONFIG_CMD_EEPROM et al to KconfigSimon Glass2017-05-221-0/+3
* Convert CONFIG_CMD_BMP to KconfigSimon Glass2017-04-301-0/+1
* ARM: omap2+: rename config to ARCH_OMAP2PLUS and consolidate KconfigMasahiro Yamada2017-04-271-0/+1
* arm: Migrate SYS_THUMB_BUILD to Kconfig, introduce SPL_SYS_THUMB_BUILDTom Rini2017-03-181-0/+1
* status_led: Kconfig migrationUri Mashiach2017-01-211-0/+7
* mmc: move more driver config options to KconfigMasahiro Yamada2017-01-111-0/+1
* Convert CONFIG_SYS_CONSOLE_IS_IN_ENV and CONFIG_CONSOLE_MUX to KconfigSimon Glass2016-10-231-0/+2
* Convert CONFIG_LCD to KconfigSimon Glass2016-10-231-0/+1
* configs: Migrate CONFIG_USB_STORAGETom Rini2016-09-091-0/+1
* common: bootdelay: move CONFIG_BOOTDELAY into a Kconfig optionHeiko Schocher2016-06-091-0/+1
* configs: Re-sync with cmd/KconfigTom Rini2016-04-251-0/+5
* configs: Re-sync almost all of cmd/KconfigTom Rini2016-04-251-0/+4
* configs: Re-sync CONFIG_USB_MUSB_HOSTTom Rini2016-04-251-0/+2
* configs: Re-sync HUSH optionsTom Rini2016-04-251-0/+1
* Move CONFIG_OF_LIBFDT to KconfigSimon Glass2016-03-141-0/+1
* ns16550: move CONFIG_SYS_NS16550 to KconfigThomas Chou2015-11-211-0/+1
* common: add CMD_GPIO to KconfigThomas Chou2015-11-181-0/+1
* Reorder defconfigs with 'savedefconfig'Bin Meng2015-09-281-1/+1
* kconfig: add config option for shell promptNikita Kiryanov2015-08-131-0/+1
* Move defaults from config_cmd_default.h to KconfigJoe Hershberger2015-06-251-1/+4
* net: Move the CMD_NET config to defconfigsJoe Hershberger2015-06-011-0/+1
* Clean all defconfigs with savedefconfigJoe Hershberger2015-05-121-1/+0
* dm: select CONFIG_DM* optionsMasahiro Yamada2015-04-181-3/+0
* kconfig: remove meaningless prefixes in defconfig filesMasahiro Yamada2015-03-151-3/+3
* dm: omap3: Move driver model CONFIGs to KconfigSimon Glass2015-02-121-0/+3
* omap3: cm-t3517: add basic board supportIgor Grinberg2014-11-061-0/+4