aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* configs: Resync with savedefconfigTom Rini2018-09-031-1/+1
* configs: Migrate CONFIG_NR_DRAM_BANKSTom Rini2018-08-161-0/+1
* Convert CONFIG_SPI to KconfigAdam Ford2018-04-271-0/+1
* configs: Resync with savedefconfigTom Rini2018-04-171-3/+0
* treewide: Migrate CONFIG_DISPLAY_BOARDINFO_LATE to KconfigMario Six2018-04-081-0/+1
* treewide: Migrate CONFIG_LAST_STAGE_INIT to KconfigMario Six2018-04-081-0/+1
* Convert CONFIG_BOOTP_BOOTPATH et al to KconfigAdam Ford2018-02-231-0/+3
* configs: Migrate CONFIG_SYS_TEXT_BASETom Rini2018-02-111-0/+1
* x86: galileo: Fix boot failureBin Meng2017-10-271-3/+0
* cmd: Toggle the default value of CONFIG_CMD_IMLSTuomas Tynkkynen2017-10-101-1/+0
* x86: kconfig: Imply CMD_PCIBin Meng2017-08-231-1/+0
* configs: Resync with savedefconfigTom Rini2017-08-141-2/+2
* common: Move CONFIG_BOOTARGS to KconfigSam Protsenko2017-08-141-0/+2
* Convert CONFIG_CMD_PCI to KconfigSimon Glass2017-08-111-0/+1
* x86: kconfig: Let board select SPI flashBin Meng2017-08-011-3/+0
* x86: quark: kconfig: Imply platform specific driversBin Meng2017-08-011-9/+0
* x86: kconfig: Imply DM uclass driversBin Meng2017-08-011-4/+0
* x86: kconfig: Select OF_CONTROLBin Meng2017-08-011-1/+0
* x86: kconfig: Imply ENABLE_MRC_CACHE in the platform KconfigBin Meng2017-08-011-1/+0
* x86: kconfig: Select ARCH_MISC_INIT in the platform KconfigBin Meng2017-08-011-1/+0
* x86: kconfig: Select PCI and DM_PCIBin Meng2017-08-011-1/+0
* x86: kconfig: Select USE_PRIVATE_LIBGCCBin Meng2017-08-011-1/+0
* x86: kconfig: Select TIMER and X86_TSC_TIMERBin Meng2017-08-011-1/+0
* arch/x86: Select USB before selecting host driverAndy Shevchenko2017-07-291-1/+0
* Convert CONFIG_ENV_IS_IN_SPI_FLASH to KconfigSimon Glass2017-07-251-0/+1
* mmc: pci: Add CONFIG_MMC_PCIFelipe Balbi2017-03-211-0/+1
* cmd, disk: convert CONFIG_PARTITION_UUIDS, CMD_PART and CMD_GPTPatrick Delaunay2017-01-281-1/+2
* disk: convert CONFIG_EFI_PARTITION to KconfigPatrick Delaunay2017-01-281-0/+1
* disk: convert CONFIG_ISO_PARTITION to KconfigPatrick Delaunay2017-01-281-0/+1
* disk: convert CONFIG_MAC_PARTITION to KconfigPatrick Delaunay2017-01-281-0/+1
* Convert CONFIG_ARCH_MISC_INIT to KconfigSimon Glass2017-01-251-0/+1
* mmc: move some SDHCI related options to KconfigMasahiro Yamada2016-12-291-0/+1
* mmc: move CONFIG_SDHCI to Kconfig, renaming to CONFIG_MMC_SDHCIMasahiro Yamada2016-12-291-0/+1
* mmc: complete unfinished move of CONFIG_MMCMasahiro Yamada2016-12-291-0/+1
* Convert CONFIG_USB_KEYBOARD to KconfigSimon Glass2016-10-231-0/+1
* Convert CONFIG_SYS_CONSOLE_INFO_QUIET to KconfigSimon Glass2016-10-231-0/+1
* Convert CONFIG_SYS_CONSOLE_IS_IN_ENV and CONFIG_CONSOLE_MUX to KconfigSimon Glass2016-10-231-0/+1
* configs: Migrate CONFIG_USB_STORAGETom Rini2016-09-091-0/+1
* x86: galileo: Enable ACPI table generationBin Meng2016-05-291-0/+1
* x86: galileo: Enable MP table generationBin Meng2016-05-231-0/+1
* x86: galileo: Enable CPU driverBin Meng2016-05-231-0/+2
* configs: Re-sync with cmd/KconfigTom Rini2016-04-251-0/+6
* configs: Re-sync almost all of cmd/KconfigTom Rini2016-04-251-0/+6
* configs: Re-sync HUSH optionsTom Rini2016-04-251-0/+1
* defconfig: Reorder boards' defconfig filesBin Meng2016-03-221-1/+1
* x86: gpio: Allow the pinctrl driver to set up the pin configSimon Glass2016-03-161-0/+2
* Kconfig: Move CONFIG_FIT and related options to KconfigSimon Glass2016-03-141-0/+1
* Correct defconfig orderingSimon Glass2016-03-141-2/+2
* vsprintf.c: Always enable CONFIG_SYS_VSNPRINTFTom Rini2016-01-191-1/+0
* x86: Convert to use driver model timerBin Meng2015-12-011-0/+1