aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* SPDX: Convert all of our single license tags to Linux Kernel styleTom Rini2018-05-071-3/+1
* disk: convert CONFIG_EFI_PARTITION to KconfigPatrick Delaunay2017-01-281-1/+1
* disk: convert CONFIG_AMIGA_PARTITION to KconfigPatrick Delaunay2017-01-281-1/+1
* disk: convert CONFIG_ISO_PARTITION to KconfigPatrick Delaunay2017-01-281-1/+1
* disk: convert CONFIG_DOS_PARTITION to KconfigPatrick Delaunay2017-01-281-1/+1
* disk: convert CONFIG_MAC_PARTITION to KconfigPatrick Delaunay2017-01-281-1/+1
* kbuild: use Linux Kernel build scriptsMasahiro Yamada2014-02-191-1/+1
* disk: convert a makefile to Kbuild styleMasahiro Yamada2013-10-311-28/+6
* Add GPL-2.0+ SPDX-License-Identifier to source filesWolfgang Denk2013-07-241-17/+1
* disk/part.c: Make features optionalMatthew McClintock2011-07-261-1/+1
* Switch from archive libraries to partial linkingSebastien Carlier2010-11-171-2/+2
* disk: convert part_* files to COBJ-$(CONFIG_XXX) styleMike Frysinger2009-02-171-5/+5
* Add support for CONFIG_EFI_PARTITION (GUID Partition Table)richardretanubun2008-10-181-0/+1
* Build: split COBJS value into multiple linesGrant Likely2007-11-151-1/+6
* Move "ar" flags to config.mk to allow for silent "make -s"Wolfgang Denk2006-10-081-1/+1
* Add support for a saving build objects in a separate directory.Marian Balakowicz2006-09-011-7/+10
* * Patch by Thomas Frieden, 13 Nov 2002:wdenk2002-11-191-1/+1
* Initial revisionwdenk2001-07-051-0/+44