// SPDX-License-Identifier: GPL-2.0+ /* * (C) Copyright 2010 * Jason Kridner * * Based on cmd_led.c patch from: * http://www.mail-archive.com/u-boot@lists.denx.de/msg06873.html * (C) Copyright 2008 * Ulf Samuelsson */ #include #include #include #include struct led_tbl_s { char *string; /* String for use in the command */ led_id_t mask; /* Mask used for calling __led_set() */ void (*off)(void); /* Optional function for turning LED off */ void (*on)(void); /* Optional function for turning LED on */ void (*toggle)(void);/* Optional function for toggling LED */ }; typedef struct led_tbl_s led_tbl_t; static const led_tbl_t led_commands[] = { #ifdef CONFIG_LED_STATUS_BOARD_SPECIFIC #ifdef CONFIG_LED_STATUS0 { "0", CONFIG_LED_STATUS_BIT, NULL, NULL, NULL }, #endif #ifdef CONFIG_LED_STATUS1 { "1", CONFIG_LED_STATUS_BIT1, NULL, NULL, NULL }, #endif #ifdef CONFIG_LED_STATUS2 { "2", CONFIG_LED_STATUS_BIT2, NULL, NULL, NULL }, #endif #ifdef CONFIG_LED_STATUS3 { "3", CONFIG_LED_STATUS_BIT3, NULL, NULL, NULL }, #endif #ifdef CONFIG_LED_STATUS4 { "4", CONFIG_LED_STATUS_BIT4, NULL, NULL, NULL }, #endif #ifdef CONFIG_LED_STATUS5 { "5", CONFIG_LED_STATUS_BIT5, NULL, NULL, NULL }, #endif #endif #ifdef CONFIG_LED_STATUS_GREEN { "green", CONFIG_LED_STATUS_GREEN, green_led_off, green_led_on, NULL }, #endif #ifdef CONFIG_LED_STATUS_YELLOW { "yellow", CONFIG_LED_STATUS_YELLOW, yellow_led_off, yellow_led_on, NULL }, #endif #ifdef CONFIG_LED_STATUS_RED { "red", CONFIG_LED_STATUS_RED, red_led_off, red_led_on, NULL }, #endif #ifdef CONFIG_LED_STATUS_BLUE { "blue", CONFIG_LED_STATUS_BLUE, blue_led_off, blue_led_on, NULL }, #endif { NULL, 0, NULL, NULL, NULL } }; enum led_cmd { LED_ON, LED_OFF, LED_TOGGLE, LED_BLINK }; enum led_cmd get_led_cmd(char *var) { if (strcmp(var, "off") == 0) return LED_OFF; if (strcmp(var, "on") == 0) return LED_ON; if (strcmp(var, "toggle") == 0) return LED_TOGGLE; if (strcmp(var, "blink") == 0) return LED_BLINK; return -1; } /* * LED drivers providing a blinking LED functionality, like the * PCA9551, can override this empty weak function */ void __weak __led_blink(led_id_t mask, int freq) { } int do_legacy_led(cmd_tbl_t *cmdtp, int flag, int argc, char * const argv[]) { int i, match = 0; enum led_cmd cmd; int freq; /* Validate arguments */ if ((argc < 3) || (argc > 4)) return CMD_RET_USAGE; cmd = get_led_cmd(argv[2]); if (cmd < 0) { return CMD_RET_USAGE; } for (i = 0; led_commands[i].string; i++) { if ((strcmp("all", argv[1]) == 0) || (strcmp(led_commands[i].string, argv[1]) == 0)) { match = 1; switch (cmd) { case LED_ON: if (led_commands[i].on) led_commands[i].on(); else __led_set(led_commands[i].mask, CONFIG_LED_STATUS_ON); break; case LED_OFF: if (led_commands[i].off) led_commands[i].off(); else __led_set(led_commands[i].mask, CONFIG_LED_STATUS_OFF); break; case LED_TOGGLE: if (led_commands[i].toggle) led_commands[i].toggle(); else __led_toggle(led_commands[i].mask); break; case LED_BLINK: if (argc != 4) return CMD_RET_USAGE; freq = simple_strtoul(argv[3], NULL, 10); __led_blink(led_commands[i].mask, freq); } /* Need to set only 1 led if led_name wasn't 'all' */ if (strcmp("all", argv[1]) != 0) break; } } /* If we ran out of matches, print Usage */ if (!match) { return CMD_RET_USAGE; } return 0; } U_BOOT_CMD( led, 4, 1, do_legacy_led, "[" #ifdef CONFIG_LED_STATUS_BOARD_SPECIFIC #ifdef CONFIG_LED_STATUS0 "0|" #endif #ifdef CONFIG_LED_STATUS1 "1|" #endif #ifdef CONFIG_LED_STATUS2 "2|" #endif #ifdef CONFIG_LED_STATUS3 "3|" #endif #ifdef CONFIG_LED_STATUS4 "4|" #endif #ifdef CONFIG_LED_STATUS5 "5|" #endif #endif #ifdef CONFIG_LED_STATUS_GREEN "green|" #endif #ifdef CONFIG_LED_STATUS_YELLOW "yellow|" #endif #ifdef CONFIG_LED_STATUS_RED "red|" #endif #ifdef CONFIG_LED_STATUS_BLUE "blue|" #endif "all] [on|off|toggle|blink] [blink-freq in ms]", "[led_name] [on|off|toggle|blink] sets or clears led(s)" );