// SPDX-License-Identifier: GPL-2.0+ /* * (C) Copyright 2000 * Wolfgang Denk, DENX Software Engineering, wd@denx.de. */ #include #include #include #include #include #ifndef CONFIG_BOOT_RETRY_MIN #define CONFIG_BOOT_RETRY_MIN CONFIG_BOOT_RETRY_TIME #endif static uint64_t endtime; /* must be set, default is instant timeout */ static int retry_time = -1; /* -1 so can call readline before main_loop */ /*************************************************************************** * initialize command line timeout */ void bootretry_init_cmd_timeout(void) { char *s = env_get("bootretry"); if (s != NULL) retry_time = (int)simple_strtol(s, NULL, 10); else retry_time = CONFIG_BOOT_RETRY_TIME; if (retry_time >= 0 && retry_time < CONFIG_BOOT_RETRY_MIN) retry_time = CONFIG_BOOT_RETRY_MIN; } /*************************************************************************** * reset command line timeout to retry_time seconds */ void bootretry_reset_cmd_timeout(void) { endtime = endtick(retry_time); } int bootretry_tstc_timeout(void) { while (!tstc()) { /* while no incoming data */ if (retry_time >= 0 && get_ticks() > endtime) return -ETIMEDOUT; WATCHDOG_RESET(); } return 0; } void bootretry_dont_retry(void) { retry_time = -1; }