CONFIG_M68K=y CONFIG_SYS_TEXT_BASE=0x0 CONFIG_TARGET_M54451EVB=y CONFIG_SYS_EXTRA_OPTIONS="SYS_INPUT_CLKSRC=24000000" CONFIG_BOOTDELAY=1 CONFIG_USE_BOOTARGS=y CONFIG_BOOTARGS="root=/dev/mtdblock1 rw rootfstype=jffs2 ip=none mtdparts=physmap-flash.0:2M(kernel)ro,-(jffs2)" # CONFIG_CMDLINE_EDITING is not set # CONFIG_AUTO_COMPLETE is not set CONFIG_SYS_PROMPT="-> " CONFIG_CMD_IMLS=y CONFIG_CMD_I2C=y # CONFIG_CMD_LOADB is not set # CONFIG_CMD_LOADS is not set CONFIG_CMD_SF=y CONFIG_CMD_SPI=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_DHCP=y CONFIG_CMD_MII=y CONFIG_CMD_PING=y CONFIG_CMD_CACHE=y CONFIG_CMD_DATE=y CONFIG_ENV_IS_IN_FLASH=y CONFIG_MTD_NOR_FLASH=y CONFIG_FLASH_CFI_DRIVER=y CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y CONFIG_SYS_FLASH_PROTECTION=y CONFIG_SYS_FLASH_CFI=y CONFIG_SPI_FLASH=y CONFIG_SPI_FLASH_STMICRO=y CONFIG_MII=y CONFIG_SPI=y CONFIG_CF_SPI=y