CONFIG_PPC=y CONFIG_SYS_TEXT_BASE=0xEFF40000 CONFIG_MPC85xx=y # CONFIG_CMD_ERRATA is not set CONFIG_TARGET_P1020RDB_PC=y CONFIG_PHYS_64BIT=y CONFIG_FIT=y CONFIG_FIT_VERBOSE=y CONFIG_OF_BOARD_SETUP=y CONFIG_OF_STDOUT_VIA_ALIAS=y CONFIG_BOOTDELAY=10 # CONFIG_MISC_INIT_R is not set CONFIG_BOARD_EARLY_INIT_F=y CONFIG_BOARD_EARLY_INIT_R=y CONFIG_HUSH_PARSER=y # CONFIG_AUTO_COMPLETE is not set CONFIG_CMD_IMLS=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_SF=y CONFIG_CMD_USB=y CONFIG_CMD_MII=y CONFIG_CMD_PING=y CONFIG_CMD_DATE=y CONFIG_MP=y # CONFIG_CMD_HASH is not set CONFIG_CMD_EXT2=y CONFIG_CMD_FAT=y CONFIG_ENV_IS_IN_FLASH=y CONFIG_FSL_ESDHC=y CONFIG_MTD_NOR_FLASH=y CONFIG_FLASH_CFI_DRIVER=y CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y CONFIG_SYS_FLASH_CFI=y CONFIG_SPI_FLASH=y CONFIG_SPI_FLASH_SPANSION=y CONFIG_PHY_MARVELL=y CONFIG_PHY_GIGE=y CONFIG_E1000=y CONFIG_MII=y CONFIG_TSEC_ENET=y CONFIG_SYS_NS16550=y CONFIG_SPI=y CONFIG_FSL_ESPI=y CONFIG_USB=y CONFIG_USB_STORAGE=y CONFIG_OF_LIBFDT=y