CONFIG_ARM=y CONFIG_ARCH_SUNXI=y CONFIG_SPL=y CONFIG_MACH_SUN7I=y CONFIG_DRAM_CLK=384 CONFIG_VIDEO_VGA=y CONFIG_VIDEO_LCD_MODE="x:1024,y:768,depth:24,pclk_khz:65000,le:159,ri:160,up:22,lo:15,hs:1,vs:1,sync:3,vmode:0" CONFIG_VIDEO_LCD_POWER="PH8" CONFIG_VIDEO_LCD_BL_EN="PH7" CONFIG_VIDEO_LCD_BL_PWM="PB2" CONFIG_VIDEO_LCD_PANEL_LVDS=y CONFIG_AHCI=y CONFIG_NR_DRAM_BANKS=1 # CONFIG_SYS_MALLOC_CLEAR_ON_INIT is not set CONFIG_SPL_I2C_SUPPORT=y # CONFIG_CMD_FLASH is not set # CONFIG_SPL_DOS_PARTITION is not set # CONFIG_SPL_EFI_PARTITION is not set CONFIG_DEFAULT_DEVICE_TREE="sun7i-a20-wits-pro-a20-dkt" CONFIG_SCSI_AHCI=y CONFIG_ETH_DESIGNWARE=y CONFIG_RGMII=y CONFIG_MII=y CONFIG_SUN7I_GMAC=y CONFIG_SCSI=y CONFIG_USB_EHCI_HCD=y CONFIG_SYS_USB_EVENT_POLL_VIA_INT_QUEUE=y