CONFIG_ARM=y CONFIG_ARCH_AT91=y CONFIG_SYS_TEXT_BASE=0x0000000 CONFIG_TARGET_AT91SAM9263EK=y CONFIG_SYS_MALLOC_F_LEN=0x2000 CONFIG_DEBUG_UART_BOARD_INIT=y CONFIG_DEBUG_UART_BASE=0xffffee00 CONFIG_DEBUG_UART_CLOCK=100000000 CONFIG_DEBUG_UART=y CONFIG_NR_DRAM_BANKS=1 CONFIG_SYS_EXTRA_OPTIONS="AT91SAM9263,SYS_USE_BOOT_NORFLASH" CONFIG_BOOTDELAY=3 # CONFIG_CONSOLE_MUX is not set CONFIG_SYS_CONSOLE_IS_IN_ENV=y # CONFIG_DISPLAY_BOARDINFO is not set CONFIG_HUSH_PARSER=y CONFIG_SYS_PROMPT="U-Boot> " # CONFIG_CMD_BDI is not set CONFIG_CMD_BOOTZ=y # CONFIG_CMD_IMI is not set # CONFIG_CMD_LOADS is not set CONFIG_CMD_MMC=y CONFIG_CMD_NAND=y CONFIG_CMD_SF=y CONFIG_CMD_USB=y # CONFIG_CMD_SOURCE is not set # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_DHCP=y CONFIG_CMD_PING=y CONFIG_CMD_FAT=y CONFIG_OF_CONTROL=y CONFIG_DEFAULT_DEVICE_TREE="at91sam9263ek" CONFIG_ENV_IS_IN_FLASH=y CONFIG_DM=y CONFIG_CLK=y CONFIG_CLK_AT91=y CONFIG_DM_GPIO=y CONFIG_AT91_GPIO=y CONFIG_DM_MMC=y CONFIG_GENERIC_ATMEL_MCI=y CONFIG_MTD_NOR_FLASH=y CONFIG_FLASH_CFI_DRIVER=y CONFIG_SYS_FLASH_CFI=y CONFIG_NAND=y CONFIG_NAND_ATMEL=y CONFIG_DM_SPI_FLASH=y CONFIG_SPI_FLASH=y CONFIG_SPI_FLASH_ATMEL=y CONFIG_SPI_FLASH_DATAFLASH=y CONFIG_DM_ETH=y CONFIG_MACB=y CONFIG_PINCTRL=y CONFIG_PINCTRL_AT91=y CONFIG_DM_SERIAL=y CONFIG_DEBUG_UART_ATMEL=y CONFIG_DEBUG_UART_ANNOUNCE=y CONFIG_ATMEL_USART=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_TIMER=y CONFIG_ATMEL_PIT_TIMER=y CONFIG_USB=y CONFIG_DM_USB=y CONFIG_USB_STORAGE=y CONFIG_LCD=y