CONFIG_ARM=y CONFIG_ARCH_AT91=y CONFIG_SYS_TEXT_BASE=0x26f00000 CONFIG_TARGET_AT91SAM9N12EK=y CONFIG_SYS_MALLOC_F_LEN=0x2000 CONFIG_DEBUG_UART_BOARD_INIT=y CONFIG_DEBUG_UART_BASE=0xfffff200 CONFIG_DEBUG_UART_CLOCK=132000000 CONFIG_DEBUG_UART=y CONFIG_NR_DRAM_BANKS=1 CONFIG_SD_BOOT=y CONFIG_BOOTDELAY=3 # CONFIG_CONSOLE_MUX is not set CONFIG_SYS_CONSOLE_IS_IN_ENV=y # CONFIG_DISPLAY_BOARDINFO is not set CONFIG_HUSH_PARSER=y CONFIG_SYS_PROMPT="U-Boot> " CONFIG_CMD_BOOTZ=y # CONFIG_CMD_FLASH is not set CONFIG_CMD_MMC=y CONFIG_CMD_NAND=y CONFIG_CMD_NAND_TRIMFFS=y CONFIG_CMD_SF=y CONFIG_CMD_USB=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_DHCP=y CONFIG_CMD_PING=y CONFIG_CMD_FAT=y CONFIG_CMD_MTDPARTS=y CONFIG_MTDIDS_DEFAULT="nand0=atmel_nand" CONFIG_MTDPARTS_DEFAULT="mtdparts=atmel_nand:256k(bootstrap)ro,512k(uboot)ro,256k(env),256k(env_redundant),256k(spare),512k(dtb),6M(kernel)ro,-(rootfs)" CONFIG_OF_CONTROL=y CONFIG_DEFAULT_DEVICE_TREE="at91sam9n12ek" CONFIG_ENV_IS_IN_FAT=y CONFIG_DM=y CONFIG_CLK=y CONFIG_CLK_AT91=y CONFIG_DM_GPIO=y CONFIG_AT91_GPIO=y CONFIG_DM_MMC=y CONFIG_GENERIC_ATMEL_MCI=y CONFIG_NAND=y CONFIG_NAND_ATMEL=y CONFIG_DM_SPI_FLASH=y CONFIG_SPI_FLASH=y CONFIG_SPI_FLASH_ATMEL=y CONFIG_PINCTRL=y CONFIG_PINCTRL_AT91=y CONFIG_DM_SERIAL=y CONFIG_DEBUG_UART_ATMEL=y CONFIG_DEBUG_UART_ANNOUNCE=y CONFIG_ATMEL_USART=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_TIMER=y CONFIG_ATMEL_PIT_TIMER=y CONFIG_USB=y CONFIG_DM_USB=y CONFIG_USB_STORAGE=y CONFIG_LCD=y