CONFIG_ARM=y CONFIG_ENABLE_ARM_SOC_BOOT0_HOOK=y CONFIG_ARCH_RMOBILE=y CONFIG_SYS_TEXT_BASE=0x00000000 CONFIG_SYS_MALLOC_F_LEN=0x8000 CONFIG_ARCH_RMOBILE_BOARD_STRING="Blanche" CONFIG_R8A7792=y CONFIG_TARGET_BLANCHE=y CONFIG_NR_DRAM_BANKS=1 CONFIG_FIT=y CONFIG_BOOTDELAY=3 CONFIG_VERSION_VARIABLE=y CONFIG_HUSH_PARSER=y CONFIG_CMD_BOOTZ=y # CONFIG_CMD_IMI is not set # CONFIG_CMD_XIMG is not set CONFIG_CMD_GPIO=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_PCI=y CONFIG_CMD_SDRAM=y CONFIG_CMD_SF=y CONFIG_CMD_SPI=y CONFIG_CMD_USB=y CONFIG_CMD_DHCP=y CONFIG_CMD_MII=y CONFIG_CMD_PING=y CONFIG_CMD_CACHE=y CONFIG_CMD_TIME=y CONFIG_CMD_EXT2=y CONFIG_CMD_EXT4=y CONFIG_CMD_EXT4_WRITE=y CONFIG_CMD_FAT=y CONFIG_OF_CONTROL=y CONFIG_OF_EMBED=y CONFIG_DEFAULT_DEVICE_TREE="r8a7792-blanche-u-boot" CONFIG_ENV_IS_IN_FLASH=y CONFIG_ENV_IS_IN_SPI_FLASH=y CONFIG_CLK=y CONFIG_CLK_RENESAS=y CONFIG_DM_GPIO=y CONFIG_RCAR_GPIO=y CONFIG_DM_I2C=y CONFIG_SYS_I2C_RCAR_IIC=y CONFIG_DM_MMC=y CONFIG_SH_MMCIF=y CONFIG_RENESAS_SDHI=y CONFIG_MTD_NOR_FLASH=y CONFIG_FLASH_CFI_DRIVER=y CONFIG_SYS_FLASH_CFI=y CONFIG_SPI_FLASH=y CONFIG_SPI_FLASH_BAR=y CONFIG_SPI_FLASH_SPANSION=y CONFIG_SMC911X=y CONFIG_SMC911X_BASE=0x18000000 CONFIG_PCI=y CONFIG_DM_PCI=y CONFIG_PCI_RCAR_GEN2=y CONFIG_PINCTRL=y CONFIG_PINCONF=y CONFIG_PINCTRL_PFC=y CONFIG_DM_REGULATOR=y CONFIG_DM_REGULATOR_FIXED=y CONFIG_DM_REGULATOR_GPIO=y CONFIG_SCIF_CONSOLE=y CONFIG_SPI=y CONFIG_SH_QSPI=y CONFIG_USB=y CONFIG_DM_USB=y CONFIG_USB_EHCI_HCD=y CONFIG_USB_EHCI_PCI=y CONFIG_USB_STORAGE=y