CONFIG_ARM=y CONFIG_TEGRA=y CONFIG_SYS_TEXT_BASE=0x00110000 CONFIG_TEGRA20=y CONFIG_TARGET_COLIBRI_T20=y CONFIG_NR_DRAM_BANKS=2 CONFIG_OF_SYSTEM_SETUP=y CONFIG_SYS_STDIO_DEREGISTER=y # CONFIG_DISPLAY_BOARDINFO is not set CONFIG_DISPLAY_BOARDINFO_LATE=y CONFIG_ARCH_MISC_INIT=y CONFIG_SYS_PROMPT="Colibri T20 # " # CONFIG_CMD_IMI is not set CONFIG_CMD_DFU=y # CONFIG_CMD_FLASH is not set CONFIG_CMD_GPIO=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_NAND=y CONFIG_CMD_USB=y CONFIG_CMD_USB_MASS_STORAGE=y # CONFIG_CMD_NFS is not set CONFIG_CMD_BMP=y CONFIG_CMD_CACHE=y CONFIG_CMD_PMIC=y CONFIG_CMD_REGULATOR=y CONFIG_CMD_EXT4_WRITE=y CONFIG_CMD_MTDPARTS=y CONFIG_MTDIDS_DEFAULT="nand0=tegra_nand" CONFIG_MTDPARTS_DEFAULT="mtdparts=tegra_nand:2m(u-boot)ro,1m(u-boot-env),1m(cfgblock)ro,-(ubi)" CONFIG_CMD_UBI=y # CONFIG_SPL_DOS_PARTITION is not set # CONFIG_SPL_EFI_PARTITION is not set CONFIG_OF_LIVE=y CONFIG_DEFAULT_DEVICE_TREE="tegra20-colibri" CONFIG_ENV_IS_IN_NAND=y CONFIG_SPL_DM=y CONFIG_DFU_MMC=y CONFIG_DFU_RAM=y CONFIG_MTD=y CONFIG_MTD_UBI_FASTMAP=y CONFIG_DM_PMIC=y CONFIG_DM_REGULATOR=y CONFIG_DM_REGULATOR_FIXED=y CONFIG_PWM_TEGRA=y CONFIG_SYS_NS16550=y CONFIG_USB=y CONFIG_DM_USB=y CONFIG_USB_EHCI_HCD=y CONFIG_USB_ULPI_VIEWPORT=y CONFIG_USB_ULPI=y CONFIG_USB_STORAGE=y CONFIG_USB_GADGET=y CONFIG_USB_GADGET_MANUFACTURER="Toradex" CONFIG_USB_GADGET_VENDOR_NUM=0x1b67 CONFIG_USB_GADGET_PRODUCT_NUM=0x4000 CONFIG_CI_UDC=y CONFIG_USB_GADGET_DOWNLOAD=y CONFIG_USB_HOST_ETHER=y CONFIG_USB_ETHER_ASIX=y CONFIG_DM_VIDEO=y CONFIG_VIDEO_TEGRA20=y CONFIG_CONSOLE_SCROLL_LINES=10 CONFIG_OF_LIBFDT_OVERLAY=y