CONFIG_X86=y CONFIG_SYS_TEXT_BASE=0xFFF00000 CONFIG_DEBUG_UART_BASE=0x3f8 CONFIG_DEBUG_UART_CLOCK=1843200 CONFIG_VENDOR_CONGATEC=y CONFIG_TARGET_CONGA_QEVAL20_QA3_E3845=y CONFIG_INTERNAL_UART=y CONFIG_DEBUG_UART=y CONFIG_SMP=y CONFIG_HAVE_VGA_BIOS=y CONFIG_VGA_BIOS_ADDR=0xfffb0000 CONFIG_GENERATE_PIRQ_TABLE=y CONFIG_GENERATE_MP_TABLE=y CONFIG_GENERATE_ACPI_TABLE=y CONFIG_HAVE_ACPI_RESUME=y CONFIG_SEABIOS=y CONFIG_NR_DRAM_BANKS=8 CONFIG_FIT=y CONFIG_FIT_SIGNATURE=y CONFIG_BOOTSTAGE=y CONFIG_BOOTSTAGE_REPORT=y CONFIG_USE_BOOTARGS=y CONFIG_BOOTARGS="root=/dev/sda2 ro quiet" CONFIG_SYS_CONSOLE_INFO_QUIET=y CONFIG_DISPLAY_BOARDINFO_LATE=y CONFIG_LAST_STAGE_INIT=y CONFIG_HUSH_PARSER=y CONFIG_CMD_CPU=y # CONFIG_CMD_FLASH is not set CONFIG_CMD_GPIO=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_PART=y CONFIG_CMD_SF=y CONFIG_CMD_SPI=y CONFIG_CMD_USB=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_DHCP=y # CONFIG_CMD_NFS is not set CONFIG_CMD_PING=y CONFIG_CMD_TIME=y CONFIG_CMD_BOOTSTAGE=y CONFIG_CMD_EXT2=y CONFIG_CMD_EXT4=y CONFIG_CMD_EXT4_WRITE=y CONFIG_CMD_FAT=y CONFIG_CMD_FS_GENERIC=y CONFIG_MAC_PARTITION=y CONFIG_ISO_PARTITION=y CONFIG_EFI_PARTITION=y CONFIG_DEFAULT_DEVICE_TREE="conga-qeval20-qa3-e3845" CONFIG_REGMAP=y CONFIG_SYSCON=y CONFIG_CPU=y CONFIG_DM_I2C=y CONFIG_SYS_I2C_INTEL=y CONFIG_WINBOND_W83627=y CONFIG_E1000=y CONFIG_SPI=y CONFIG_USB_STORAGE=y CONFIG_USB_KEYBOARD=y CONFIG_FRAMEBUFFER_SET_VESA_MODE=y CONFIG_FRAMEBUFFER_VESA_MODE_114=y CONFIG_CONSOLE_SCROLL_LINES=5