CONFIG_ARM=y CONFIG_ARCH_OMAP2PLUS=y CONFIG_TI_SECURE_DEVICE=y CONFIG_TI_COMMON_CMD_OPTIONS=y CONFIG_SYS_MALLOC_F_LEN=0x2000 CONFIG_OMAP54XX=y CONFIG_TI_SECURE_EMIF_REGION_START=0xbdb00000 CONFIG_TI_SECURE_EMIF_TOTAL_REGION_SIZE=0x02000000 CONFIG_TI_SECURE_EMIF_PROTECTED_REGION_SIZE=0x01c00000 CONFIG_TARGET_DRA7XX_EVM=y CONFIG_SPL=y CONFIG_SPL_SPI_FLASH_SUPPORT=y CONFIG_SPL_SPI_SUPPORT=y CONFIG_ARMV7_LPAE=y CONFIG_AHCI=y CONFIG_DISTRO_DEFAULTS=y CONFIG_NR_DRAM_BANKS=2 CONFIG_FIT_IMAGE_POST_PROCESS=y CONFIG_SPL_LOAD_FIT=y CONFIG_SPL_FIT_IMAGE_POST_PROCESS=y CONFIG_OF_BOARD_SETUP=y CONFIG_USE_BOOTARGS=y CONFIG_BOOTARGS="androidboot.serialno=${serial#} console=ttyS0,115200 androidboot.console=ttyS0 androidboot.hardware=jacinto6evmboard" # CONFIG_USE_BOOTCOMMAND is not set CONFIG_SYS_CONSOLE_INFO_QUIET=y # CONFIG_MISC_INIT_R is not set CONFIG_VERSION_VARIABLE=y CONFIG_BOARD_EARLY_INIT_F=y CONFIG_SPL_SYS_MALLOC_SIMPLE=y CONFIG_SPL_SEPARATE_BSS=y CONFIG_SPL_DMA_SUPPORT=y # CONFIG_SPL_NAND_SUPPORT is not set CONFIG_SPL_SPI_LOAD=y # CONFIG_CMD_FLASH is not set # CONFIG_CMD_SETEXPR is not set CONFIG_OF_CONTROL=y CONFIG_SPL_OF_CONTROL=y CONFIG_DEFAULT_DEVICE_TREE="dra7-evm" CONFIG_OF_LIST="dra7-evm dra72-evm dra72-evm-revc dra71-evm dra76-evm" CONFIG_ENV_IS_IN_MMC=y CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG=y CONFIG_DM=y CONFIG_SPL_DM=y CONFIG_SPL_REGMAP=y CONFIG_SPL_SYSCON=y CONFIG_DWC_AHCI=y CONFIG_DFU_MMC=y CONFIG_DFU_RAM=y CONFIG_DFU_SF=y CONFIG_USB_FUNCTION_FASTBOOT=y CONFIG_FASTBOOT_BUF_ADDR=0x82000000 CONFIG_FASTBOOT_BUF_SIZE=0x2F000000 CONFIG_FASTBOOT_FLASH=y CONFIG_FASTBOOT_FLASH_MMC_DEV=1 CONFIG_FASTBOOT_CMD_OEM_FORMAT=y CONFIG_DM_GPIO=y CONFIG_PCF8575_GPIO=y CONFIG_DM_I2C=y CONFIG_DM_MMC=y CONFIG_MMC_IO_VOLTAGE=y CONFIG_MMC_UHS_SUPPORT=y CONFIG_MMC_HS200_SUPPORT=y CONFIG_MMC_OMAP_HS=y CONFIG_DM_SPI_FLASH=y CONFIG_SPI_FLASH=y CONFIG_SPI_FLASH_BAR=y CONFIG_SPI_FLASH_SPANSION=y CONFIG_DM_ETH=y CONFIG_DRIVER_TI_CPSW=y CONFIG_PHY_GIGE=y CONFIG_MII=y CONFIG_SPL_PHY=y CONFIG_PIPE3_PHY=y CONFIG_PMIC_PALMAS=y CONFIG_PMIC_LP873X=y CONFIG_DM_REGULATOR_FIXED=y CONFIG_DM_REGULATOR_GPIO=y CONFIG_DM_REGULATOR_PALMAS=y CONFIG_DM_REGULATOR_LP873X=y CONFIG_DM_SCSI=y CONFIG_DM_SERIAL=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_TI_QSPI=y CONFIG_TIMER=y CONFIG_OMAP_TIMER=y CONFIG_USB=y CONFIG_DM_USB=y CONFIG_USB_XHCI_HCD=y CONFIG_USB_XHCI_DWC3=y CONFIG_USB_XHCI_DRA7XX_INDEX=1 CONFIG_USB_DWC3=y CONFIG_USB_DWC3_GADGET=y CONFIG_USB_DWC3_OMAP=y CONFIG_USB_DWC3_PHY_OMAP=y CONFIG_OMAP_USB_PHY=y CONFIG_USB_STORAGE=y CONFIG_USB_GADGET=y CONFIG_USB_GADGET_MANUFACTURER="Texas Instruments" CONFIG_USB_GADGET_VENDOR_NUM=0x0451 CONFIG_USB_GADGET_PRODUCT_NUM=0xd022