CONFIG_ARM=y CONFIG_ARCH_AT91=y CONFIG_SYS_TEXT_BASE=0x27000000 CONFIG_TARGET_ETHERNUT5=y CONFIG_SYS_MALLOC_F_LEN=0x2000 CONFIG_NR_DRAM_BANKS=1 CONFIG_SYS_EXTRA_OPTIONS="AT91SAM9XE" CONFIG_BOOTDELAY=3 CONFIG_USE_BOOTARGS=y CONFIG_BOOTARGS="console=ttyS0,115200 root=/dev/mtdblock0 mtdparts=atmel_nand:-(root) rw rootfstype=jffs2" # CONFIG_DISPLAY_BOARDINFO is not set CONFIG_HUSH_PARSER=y # CONFIG_AUTO_COMPLETE is not set CONFIG_SYS_PROMPT="U-Boot> " # CONFIG_CMD_BDI is not set CONFIG_CMD_IMLS=y CONFIG_CMD_ASKENV=y CONFIG_CMD_UNZIP=y CONFIG_CMD_I2C=y # CONFIG_CMD_LOADS is not set CONFIG_CMD_MMC=y CONFIG_CMD_NAND=y CONFIG_CMD_SAVES=y CONFIG_CMD_SF=y CONFIG_CMD_SPI=y CONFIG_CMD_USB=y CONFIG_CMD_DHCP=y CONFIG_CMD_RARP=y CONFIG_CMD_MII=y CONFIG_CMD_PING=y CONFIG_CMD_CDP=y CONFIG_CMD_SNTP=y CONFIG_CMD_DNS=y CONFIG_CMD_BSP=y CONFIG_CMD_CACHE=y CONFIG_CMD_DATE=y CONFIG_CMD_EXT2=y CONFIG_CMD_FAT=y CONFIG_CMD_JFFS2=y CONFIG_CMD_MTDPARTS=y CONFIG_MTDIDS_DEFAULT="nand0=atmel_nand" CONFIG_MTDPARTS_DEFAULT="mtdparts=atmel_nand:-(root)" CONFIG_CMD_REISER=y CONFIG_CMD_UBI=y CONFIG_OF_CONTROL=y CONFIG_DEFAULT_DEVICE_TREE="ethernut5" CONFIG_ENV_IS_IN_SPI_FLASH=y CONFIG_DM=y CONFIG_CLK=y CONFIG_CLK_AT91=y CONFIG_DM_GPIO=y CONFIG_AT91_GPIO=y CONFIG_MTD_NOR_FLASH=y CONFIG_NAND=y CONFIG_NAND_ATMEL=y CONFIG_DM_SPI_FLASH=y CONFIG_SPI_FLASH=y CONFIG_SPI_FLASH_ATMEL=y CONFIG_SPI_FLASH_DATAFLASH=y CONFIG_PINCTRL=y CONFIG_PINCTRL_AT91=y CONFIG_DM_SERIAL=y CONFIG_ATMEL_USART=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_USB=y CONFIG_USB_STORAGE=y