CONFIG_ARM=y CONFIG_ARCH_MX6=y CONFIG_SYS_TEXT_BASE=0x17800000 CONFIG_SPL_GPIO_SUPPORT=y CONFIG_SPL_LIBCOMMON_SUPPORT=y CONFIG_SPL_LIBGENERIC_SUPPORT=y CONFIG_TARGET_GW_VENTANA=y CONFIG_CMD_EECONFIG=y CONFIG_CMD_GSC=y CONFIG_SPL_MMC_SUPPORT=y CONFIG_SPL_SERIAL_SUPPORT=y CONFIG_SPL=y CONFIG_SPL_STACK_R_ADDR=0x18000000 CONFIG_CMD_HDMIDETECT=y CONFIG_NR_DRAM_BANKS=1 CONFIG_FIT=y CONFIG_FIT_VERBOSE=y CONFIG_OF_BOARD_SETUP=y CONFIG_SYS_EXTRA_OPTIONS="IMX_CONFIG=arch/arm/mach-imx/spl_sd.cfg" CONFIG_BOOTDELAY=3 CONFIG_SUPPORT_RAW_INITRD=y CONFIG_MISC_INIT_R=y # CONFIG_DISPLAY_BOARDINFO is not set CONFIG_DISPLAY_BOARDINFO_LATE=y CONFIG_BOARD_EARLY_INIT_F=y CONFIG_SPL_BOARD_INIT=y CONFIG_SPL_STACK_R=y CONFIG_SPL_DMA_SUPPORT=y CONFIG_SPL_I2C_SUPPORT=y CONFIG_SPL_OS_BOOT=y CONFIG_SPL_POWER_SUPPORT=y CONFIG_SPL_WATCHDOG_SUPPORT=y CONFIG_HUSH_PARSER=y CONFIG_SYS_PROMPT="Ventana > " CONFIG_CMD_BOOTZ=y CONFIG_CMD_SPL_NAND_OFS=0x1100000 CONFIG_CMD_SPL_WRITE_SIZE=0x20000 # CONFIG_CMD_FLASH is not set CONFIG_CMD_GPIO=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_PCI=y CONFIG_CMD_USB=y CONFIG_CMD_USB_MASS_STORAGE=y CONFIG_CMD_DHCP=y CONFIG_CMD_MII=y CONFIG_CMD_PING=y CONFIG_CMD_CACHE=y CONFIG_CMD_TIME=y CONFIG_CMD_EXT2=y CONFIG_CMD_EXT4=y CONFIG_CMD_EXT4_WRITE=y CONFIG_CMD_FAT=y CONFIG_CMD_FS_GENERIC=y CONFIG_CMD_MTDPARTS=y CONFIG_MTDIDS_DEFAULT="nand0=nand" CONFIG_MTDPARTS_DEFAULT="mtdparts=nand:16m(uboot),1m(env),-(rootfs)" CONFIG_CMD_UBI=y CONFIG_ENV_IS_IN_MMC=y CONFIG_DM=y CONFIG_DWC_AHSATA=y CONFIG_SUPPORT_EMMC_RPMB=y CONFIG_FSL_ESDHC=y CONFIG_MTD_DEVICE=y CONFIG_PHYLIB=y CONFIG_MV88E61XX_SWITCH=y CONFIG_MV88E61XX_CPU_PORT=5 CONFIG_MV88E61XX_PHY_PORTS=0xf CONFIG_MV88E61XX_FIXED_PORTS=0x0 CONFIG_E1000=y CONFIG_MII=y CONFIG_PCI=y CONFIG_DM_SERIAL=y CONFIG_USB=y CONFIG_USB_STORAGE=y CONFIG_USB_KEYBOARD=y CONFIG_SYS_USB_EVENT_POLL_VIA_CONTROL_EP=y CONFIG_USB_GADGET=y CONFIG_USB_GADGET_MANUFACTURER="Gateworks" CONFIG_USB_GADGET_VENDOR_NUM=0x0525 CONFIG_USB_GADGET_PRODUCT_NUM=0xa4a5 CONFIG_CI_UDC=y CONFIG_USB_GADGET_DOWNLOAD=y CONFIG_USB_ETHER=y CONFIG_USB_ETH_CDC=y CONFIG_USB_HOST_ETHER=y CONFIG_USB_ETHER_ASIX=y CONFIG_USB_ETHER_SMSC95XX=y CONFIG_VIDEO=y # CONFIG_VIDEO_SW_CURSOR is not set CONFIG_OF_LIBFDT=y CONFIG_FDT_FIXUP_PARTITIONS=y