CONFIG_ARM=y # CONFIG_SPL_USE_ARCH_MEMCPY is not set # CONFIG_SPL_USE_ARCH_MEMSET is not set CONFIG_ARCH_ROCKCHIP=y CONFIG_SYS_TEXT_BASE=0x60000000 CONFIG_SPL_LIBGENERIC_SUPPORT=y CONFIG_ROCKCHIP_RK3036=y CONFIG_TARGET_KYLIN_RK3036=y CONFIG_SPL_SYS_MALLOC_F_LEN=0x0 CONFIG_SPL_STACK_R_ADDR=0x80000 CONFIG_NR_DRAM_BANKS=1 # CONFIG_ANDROID_BOOT_IMAGE is not set CONFIG_DEFAULT_FDT_FILE="rk3036-kylin.dtb" # CONFIG_DISPLAY_CPUINFO is not set CONFIG_DISPLAY_BOARDINFO_LATE=y # CONFIG_SPL_FRAMEWORK is not set CONFIG_SPL_STACK_R=y CONFIG_CMD_GPT=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_SF=y CONFIG_CMD_SPI=y CONFIG_CMD_USB=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_CACHE=y CONFIG_CMD_TIME=y # CONFIG_SPL_DOS_PARTITION is not set # CONFIG_SPL_EFI_PARTITION is not set CONFIG_DEFAULT_DEVICE_TREE="rk3036-sdk" CONFIG_ENV_IS_IN_MMC=y CONFIG_REGMAP=y CONFIG_SYSCON=y CONFIG_CLK=y CONFIG_FASTBOOT_FLASH=y CONFIG_FASTBOOT_FLASH_MMC_DEV=0 CONFIG_FASTBOOT_CMD_OEM_FORMAT=y CONFIG_ROCKCHIP_GPIO=y CONFIG_SYS_I2C_ROCKCHIP=y CONFIG_LED=y CONFIG_MMC_DW=y CONFIG_MMC_DW_ROCKCHIP=y CONFIG_PINCTRL=y CONFIG_PINCTRL_ROCKCHIP_RK3036=y CONFIG_DM_REGULATOR_FIXED=y # CONFIG_SPL_DM_SERIAL is not set CONFIG_SYSRESET=y CONFIG_USB=y CONFIG_USB_DWC2=y CONFIG_USB_STORAGE=y CONFIG_USB_GADGET=y CONFIG_USB_GADGET_MANUFACTURER="Rockchip" CONFIG_USB_GADGET_VENDOR_NUM=0x2207 CONFIG_USB_GADGET_PRODUCT_NUM=0x310a CONFIG_USB_GADGET_DWC2_OTG=y CONFIG_USB_FUNCTION_MASS_STORAGE=y CONFIG_USB_HOST_ETHER=y CONFIG_USB_ETHER_ASIX=y CONFIG_USB_ETHER_SMSC95XX=y CONFIG_SPL_TINY_MEMSET=y CONFIG_CMD_DHRYSTONE=y CONFIG_ERRNO_STR=y