CONFIG_ARM=y CONFIG_TARGET_LS1021AQDS=y CONFIG_SYS_TEXT_BASE=0x60100000 CONFIG_NR_DRAM_BANKS=1 CONFIG_FIT=y CONFIG_FIT_VERBOSE=y CONFIG_OF_BOARD_SETUP=y CONFIG_OF_STDOUT_VIA_ALIAS=y CONFIG_BOOTDELAY=3 CONFIG_SILENT_CONSOLE=y # CONFIG_CONSOLE_MUX is not set CONFIG_SYS_CONSOLE_IS_IN_ENV=y CONFIG_MISC_INIT_R=y CONFIG_HUSH_PARSER=y CONFIG_CMD_BOOTZ=y CONFIG_CMD_IMLS=y CONFIG_CMD_GREPENV=y CONFIG_CMD_MEMINFO=y CONFIG_CMD_MEMTEST=y CONFIG_CMD_GPT=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_NAND=y CONFIG_CMD_USB=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_DHCP=y CONFIG_CMD_MII=y CONFIG_CMD_PING=y CONFIG_CMD_BMP=y CONFIG_CMD_EXT2=y CONFIG_CMD_FAT=y CONFIG_OF_CONTROL=y CONFIG_DEFAULT_DEVICE_TREE="ls1021a-qds-duart" CONFIG_ENV_IS_IN_FLASH=y CONFIG_DM=y CONFIG_FSL_CAAM=y CONFIG_SYS_FSL_DDR3=y CONFIG_FSL_ESDHC=y CONFIG_MTD_NOR_FLASH=y CONFIG_FLASH_CFI_DRIVER=y CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y CONFIG_SYS_FLASH_CFI=y CONFIG_PHY_GIGE=y CONFIG_E1000=y CONFIG_MII=y CONFIG_TSEC_ENET=y CONFIG_PCI=y CONFIG_DM_PCI=y CONFIG_DM_PCI_COMPAT=y CONFIG_PCIE_LAYERSCAPE=y CONFIG_SPECIFY_CONSOLE_INDEX=y CONFIG_DM_SERIAL=y CONFIG_SYS_NS16550=y CONFIG_USB=y CONFIG_DM_USB=y CONFIG_USB_XHCI_HCD=y CONFIG_USB_XHCI_DWC3=y CONFIG_USB_STORAGE=y CONFIG_VIDEO_FSL_DCU_FB=y CONFIG_VIDEO=y # CONFIG_VIDEO_SW_CURSOR is not set