CONFIG_ARM=y CONFIG_TARGET_LS1043AQDS=y CONFIG_SYS_TEXT_BASE=0x40100000 CONFIG_FSL_LS_PPA=y CONFIG_DISTRO_DEFAULTS=y CONFIG_NR_DRAM_BANKS=2 CONFIG_FIT_VERBOSE=y CONFIG_OF_BOARD_SETUP=y CONFIG_SYS_EXTRA_OPTIONS="QSPI_BOOT" CONFIG_QSPI_BOOT=y CONFIG_BOOTDELAY=10 CONFIG_USE_BOOTARGS=y CONFIG_BOOTARGS="console=ttyS0,115200 root=/dev/ram0 earlycon=uart8250,mmio,0x21c0500 mtdparts=spi0.0:1m(uboot),5m(kernel),1m(dtb),9m(file_system)" # CONFIG_USE_BOOTCOMMAND is not set CONFIG_MISC_INIT_R=y CONFIG_CMD_BOOTZ=y CONFIG_CMD_GREPENV=y CONFIG_CMD_MEMINFO=y CONFIG_CMD_MEMTEST=y CONFIG_CMD_GPT=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_SF=y CONFIG_CMD_USB=y CONFIG_CMD_CACHE=y CONFIG_MP=y CONFIG_MTDPARTS_DEFAULT="mtdparts=spi0.0:1m(uboot),5m(kernel),1m(dtb),9m(file_system)" CONFIG_OF_CONTROL=y CONFIG_DEFAULT_DEVICE_TREE="fsl-ls1043a-qds-duart" CONFIG_ENV_IS_IN_SPI_FLASH=y CONFIG_DM=y CONFIG_FSL_CAAM=y CONFIG_DM_MMC=y CONFIG_FSL_ESDHC=y CONFIG_SPI_FLASH=y CONFIG_PHYLIB=y CONFIG_E1000=y CONFIG_PCI=y CONFIG_DM_PCI=y CONFIG_DM_PCI_COMPAT=y CONFIG_PCIE_LAYERSCAPE=y CONFIG_SYS_NS16550=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_USB=y CONFIG_DM_USB=y CONFIG_USB_XHCI_HCD=y CONFIG_USB_XHCI_DWC3=y CONFIG_USB_STORAGE=y