CONFIG_ARM=y CONFIG_TARGET_LS1046ARDB=y CONFIG_SYS_TEXT_BASE=0x82000000 CONFIG_SPL_LIBCOMMON_SUPPORT=y CONFIG_SPL_LIBGENERIC_SUPPORT=y CONFIG_FSL_LS_PPA=y CONFIG_SPL_FSL_LS_PPA=y CONFIG_QSPI_AHB_INIT=y CONFIG_SPL_SERIAL_SUPPORT=y CONFIG_SPL_DRIVERS_MISC_SUPPORT=y CONFIG_SPL=y CONFIG_DISTRO_DEFAULTS=y CONFIG_NR_DRAM_BANKS=2 CONFIG_FIT_VERBOSE=y CONFIG_SPL_LOAD_FIT=y CONFIG_OF_BOARD_SETUP=y CONFIG_QSPI_BOOT=y CONFIG_BOOTDELAY=10 CONFIG_USE_BOOTARGS=y CONFIG_BOOTARGS="console=ttyS0,115200 root=/dev/ram0 earlycon=uart8250,mmio,0x21c0500 mtdparts=1550000.quadspi:1m(rcw),15m(u-boot),48m(kernel.itb);7e800000.flash:16m(nand_uboot),48m(nand_kernel),448m(nand_free)" CONFIG_MISC_INIT_R=y CONFIG_SPL_BOARD_INIT=y CONFIG_SPL_ENV_SUPPORT=y CONFIG_SPL_I2C_SUPPORT=y CONFIG_SPL_MPC8XXX_INIT_DDR_SUPPORT=y CONFIG_SPL_NOR_SUPPORT=y CONFIG_SPL_OS_BOOT=y CONFIG_SYS_OS_BASE=0x40980000 CONFIG_SPL_WATCHDOG_SUPPORT=y CONFIG_CMD_SPL=y CONFIG_CMD_GPT=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_NAND=y CONFIG_CMD_PCI=y CONFIG_CMD_SF=y CONFIG_CMD_USB=y CONFIG_CMD_CACHE=y CONFIG_MP=y CONFIG_MTDPARTS_DEFAULT="mtdparts=1550000.quadspi:1m(rcw),15m(u-boot),48m(kernel.itb);7e800000.flash:16m(nand_uboot),48m(nand_kernel),448m(nand_free)" # CONFIG_SPL_EFI_PARTITION is not set CONFIG_OF_CONTROL=y CONFIG_DEFAULT_DEVICE_TREE="fsl-ls1046a-rdb" CONFIG_ENV_IS_IN_SPI_FLASH=y CONFIG_SPL_ENV_IS_NOWHERE=y CONFIG_DM=y CONFIG_FSL_CAAM=y CONFIG_FSL_ESDHC=y CONFIG_SPI_FLASH=y CONFIG_PHYLIB=y CONFIG_PHY_GIGE=y CONFIG_E1000=y CONFIG_PCI=y CONFIG_DM_PCI=y CONFIG_DM_PCI_COMPAT=y CONFIG_PCIE_LAYERSCAPE=y CONFIG_SYS_NS16550=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_FSL_QSPI=y CONFIG_USB=y CONFIG_DM_USB=y CONFIG_USB_XHCI_HCD=y CONFIG_USB_XHCI_DWC3=y CONFIG_USB_STORAGE=y CONFIG_SPL_GZIP=y