CONFIG_ARM=y CONFIG_TARGET_LS1088ARDB=y CONFIG_SYS_TEXT_BASE=0x20100000 CONFIG_SECURE_BOOT=y CONFIG_FSL_LS_PPA=y CONFIG_QSPI_AHB_INIT=y CONFIG_DISTRO_DEFAULTS=y CONFIG_NR_DRAM_BANKS=2 # CONFIG_SYS_MALLOC_F is not set CONFIG_FIT_VERBOSE=y CONFIG_OF_BOARD_SETUP=y CONFIG_OF_STDOUT_VIA_ALIAS=y CONFIG_SYS_EXTRA_OPTIONS="SYS_FSL_DDR4, QSPI_BOOT" CONFIG_USE_BOOTARGS=y CONFIG_BOOTARGS="console=ttyS0,115200 root=/dev/ram0 earlycon=uart8250,mmio,0x21c0500 ramdisk_size=0x3000000 default_hugepagesz=2m hugepagesz=2m hugepages=256" # CONFIG_USE_BOOTCOMMAND is not set CONFIG_MISC_INIT_R=y # CONFIG_DISPLAY_BOARDINFO is not set CONFIG_DISPLAY_BOARDINFO_LATE=y CONFIG_CMD_GREPENV=y CONFIG_CMD_MEMTEST=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_SF=y CONFIG_CMD_USB=y # CONFIG_CMD_SETEXPR is not set CONFIG_MP=y CONFIG_OF_CONTROL=y CONFIG_DEFAULT_DEVICE_TREE="fsl-ls1088a-rdb" CONFIG_NET_RANDOM_ETHADDR=y CONFIG_DM=y CONFIG_SCSI_AHCI=y CONFIG_DM_MMC=y CONFIG_FSL_ESDHC=y CONFIG_DM_SPI_FLASH=y CONFIG_SPI_FLASH=y CONFIG_SPI_FLASH_SPANSION=y # CONFIG_SPI_FLASH_USE_4K_SECTORS is not set CONFIG_E1000=y CONFIG_MII=y CONFIG_PCI=y CONFIG_DM_PCI=y CONFIG_DM_PCI_COMPAT=y CONFIG_PCIE_LAYERSCAPE=y CONFIG_SYS_NS16550=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_FSL_DSPI=y CONFIG_USB=y CONFIG_DM_USB=y CONFIG_USB_XHCI_HCD=y CONFIG_USB_XHCI_DWC3=y CONFIG_USB_DWC3=y CONFIG_USB_STORAGE=y CONFIG_USB_GADGET=y CONFIG_RSA=y CONFIG_RSA_SOFTWARE_EXP=y CONFIG_EFI_LOADER_BOUNCE_BUFFER=y