CONFIG_MIPS=y CONFIG_SYS_TEXT_BASE=0xFFFFFFFFBE000000 CONFIG_TARGET_MALTA=y CONFIG_SYS_LITTLE_ENDIAN=y CONFIG_CPU_MIPS64_R2=y CONFIG_MISC_INIT_R=y CONFIG_BOARD_EARLY_INIT_F=y CONFIG_HUSH_PARSER=y CONFIG_SYS_PROMPT="maltael # " # CONFIG_AUTOBOOT is not set CONFIG_CMD_IMLS=y CONFIG_CMD_IDE=y # CONFIG_CMD_LOADB is not set # CONFIG_CMD_LOADS is not set CONFIG_CMD_PCI=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_DHCP=y # CONFIG_CMD_NFS is not set CONFIG_CMD_PING=y CONFIG_CMD_DATE=y # CONFIG_ISO_PARTITION is not set CONFIG_OF_EMBED=y CONFIG_DEFAULT_DEVICE_TREE="mti,malta" CONFIG_ENV_IS_IN_FLASH=y CONFIG_MTD_NOR_FLASH=y CONFIG_FLASH_CFI_DRIVER=y CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y CONFIG_SYS_FLASH_CFI=y CONFIG_PCI=y CONFIG_RTC_MC146818=y CONFIG_SYS_NS16550=y