CONFIG_ARM=y CONFIG_ARCH_ROCKCHIP=y CONFIG_SYS_TEXT_BASE=0x00000000 CONFIG_SYS_MALLOC_F_LEN=0x2000 CONFIG_ROCKCHIP_RK3288=y CONFIG_SPL_ROCKCHIP_BACK_TO_BROM=y CONFIG_TARGET_MIQI_RK3288=y CONFIG_DEBUG_UART_BASE=0xff690000 CONFIG_DEBUG_UART_CLOCK=24000000 CONFIG_SPL_STACK_R_ADDR=0x80000 CONFIG_DEBUG_UART=y CONFIG_NR_DRAM_BANKS=1 # CONFIG_ANDROID_BOOT_IMAGE is not set CONFIG_SILENT_CONSOLE=y CONFIG_DEFAULT_FDT_FILE="rk3288-miqi.dtb" # CONFIG_DISPLAY_CPUINFO is not set CONFIG_DISPLAY_BOARDINFO_LATE=y CONFIG_SPL_STACK_R=y CONFIG_SPL_STACK_R_MALLOC_SIMPLE_LEN=0x2000 CONFIG_CMD_GPIO=y CONFIG_CMD_GPT=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_SF=y CONFIG_CMD_SPI=y CONFIG_CMD_USB=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_CACHE=y CONFIG_CMD_TIME=y CONFIG_CMD_PMIC=y CONFIG_CMD_REGULATOR=y # CONFIG_SPL_DOS_PARTITION is not set # CONFIG_SPL_EFI_PARTITION is not set CONFIG_SPL_PARTITION_UUIDS=y CONFIG_SPL_OF_CONTROL=y CONFIG_DEFAULT_DEVICE_TREE="rk3288-miqi" CONFIG_OF_SPL_REMOVE_PROPS="pinctrl-0 pinctrl-names clock-names interrupt-parent assigned-clocks assigned-clock-rates assigned-clock-parents" CONFIG_ENV_IS_IN_MMC=y CONFIG_NET_RANDOM_ETHADDR=y CONFIG_REGMAP=y CONFIG_SPL_REGMAP=y CONFIG_SYSCON=y CONFIG_SPL_SYSCON=y # CONFIG_SPL_SIMPLE_BUS is not set CONFIG_CLK=y CONFIG_SPL_CLK=y CONFIG_FASTBOOT_FLASH=y CONFIG_FASTBOOT_FLASH_MMC_DEV=0 CONFIG_FASTBOOT_CMD_OEM_FORMAT=y CONFIG_ROCKCHIP_GPIO=y CONFIG_SYS_I2C_ROCKCHIP=y CONFIG_MMC_DW=y CONFIG_MMC_DW_ROCKCHIP=y CONFIG_DM_ETH=y CONFIG_ETH_DESIGNWARE=y CONFIG_GMAC_ROCKCHIP=y CONFIG_PINCTRL=y CONFIG_SPL_PINCTRL=y # CONFIG_SPL_PINCTRL_FULL is not set CONFIG_PINCTRL_ROCKCHIP_RK3288=y CONFIG_DM_PMIC=y CONFIG_PMIC_ACT8846=y CONFIG_REGULATOR_ACT8846=y CONFIG_DM_REGULATOR_FIXED=y CONFIG_PWM_ROCKCHIP=y CONFIG_RAM=y CONFIG_SPL_RAM=y CONFIG_DEBUG_UART_SHIFT=2 CONFIG_SYSRESET=y CONFIG_USB=y CONFIG_USB_DWC2=y CONFIG_ROCKCHIP_USB2_PHY=y CONFIG_USB_STORAGE=y CONFIG_USB_GADGET=y CONFIG_USB_GADGET_MANUFACTURER="Rockchip" CONFIG_USB_GADGET_VENDOR_NUM=0x2207 CONFIG_USB_GADGET_PRODUCT_NUM=0x320a CONFIG_USB_GADGET_DWC2_OTG=y CONFIG_USB_FUNCTION_MASS_STORAGE=y CONFIG_USB_HOST_ETHER=y CONFIG_USB_ETHER_ASIX=y CONFIG_USB_ETHER_SMSC95XX=y CONFIG_DM_VIDEO=y CONFIG_DISPLAY=y CONFIG_VIDEO_ROCKCHIP=y CONFIG_DISPLAY_ROCKCHIP_HDMI=y CONFIG_CONSOLE_SCROLL_LINES=10 CONFIG_USE_TINY_PRINTF=y CONFIG_CMD_DHRYSTONE=y CONFIG_ERRNO_STR=y