CONFIG_ARM=y CONFIG_ARCH_MX6=y CONFIG_SYS_TEXT_BASE=0x87800000 CONFIG_TARGET_MX6ULL_14X14_EVK=y CONFIG_NR_DRAM_BANKS=1 CONFIG_SYS_EXTRA_OPTIONS="IMX_CONFIG=board/freescale/mx6ullevk/imximage.cfg" CONFIG_SUPPORT_RAW_INITRD=y CONFIG_BOARD_EARLY_INIT_F=y CONFIG_HUSH_PARSER=y CONFIG_CMD_BOOTZ=y CONFIG_CMD_MEMTEST=y CONFIG_CMD_GPIO=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_SF=y CONFIG_CMD_DHCP=y CONFIG_CMD_PING=y CONFIG_CMD_CACHE=y CONFIG_CMD_EXT2=y CONFIG_CMD_EXT4=y CONFIG_CMD_EXT4_WRITE=y CONFIG_CMD_FAT=y CONFIG_CMD_FS_GENERIC=y CONFIG_OF_CONTROL=y CONFIG_DEFAULT_DEVICE_TREE="imx6ull-14x14-evk" CONFIG_ENV_IS_IN_MMC=y CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG=y CONFIG_DM_GPIO=y CONFIG_DM_74X164=y CONFIG_DM_I2C=y CONFIG_DM_MMC=y CONFIG_FSL_ESDHC=y CONFIG_DM_SPI_FLASH=y CONFIG_SPI_FLASH=y CONFIG_SPI_FLASH_BAR=y CONFIG_SPI_FLASH_STMICRO=y CONFIG_PINCTRL=y CONFIG_PINCTRL_IMX6=y CONFIG_DM_REGULATOR=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_FSL_QSPI=y