CONFIG_ARM=y CONFIG_ARCH_OMAP2PLUS=y CONFIG_TI_COMMON_CMD_OPTIONS=y # CONFIG_SPL_GPIO_SUPPORT is not set CONFIG_SYS_MALLOC_F_LEN=0x2000 CONFIG_TARGET_OMAP3_LOGIC=y # CONFIG_SPL_OMAP3_ID_NAND is not set CONFIG_SPL=y CONFIG_DISTRO_DEFAULTS=y CONFIG_NR_DRAM_BANKS=2 # CONFIG_USE_BOOTCOMMAND is not set CONFIG_SYS_CONSOLE_INFO_QUIET=y CONFIG_VERSION_VARIABLE=y CONFIG_SPL_SYS_MALLOC_SIMPLE=y CONFIG_SPL_MTD_SUPPORT=y CONFIG_SPL_OS_BOOT=y CONFIG_SYS_PROMPT="OMAP Logic # " # CONFIG_CMD_IMI is not set CONFIG_CMD_SPL=y CONFIG_CMD_SPL_NAND_OFS=0x240000 CONFIG_CMD_SPL_WRITE_SIZE=0x20000 # CONFIG_CMD_EEPROM is not set # CONFIG_CMD_FLASH is not set CONFIG_CMD_NAND=y CONFIG_CMD_NAND_LOCK_UNLOCK=y CONFIG_CMD_CACHE=y CONFIG_CMD_MTDPARTS=y CONFIG_MTDIDS_DEFAULT="nand0=omap2-nand.0" CONFIG_MTDPARTS_DEFAULT="mtdparts=omap2-nand.0:512k(MLO),1792k(u-boot),128k(spl-os),128k(u-boot-env),6m(kernel),-(fs)" CONFIG_CMD_UBI=y CONFIG_OF_CONTROL=y CONFIG_SPL_OF_CONTROL=y CONFIG_DEFAULT_DEVICE_TREE="logicpd-torpedo-35xx-devkit" CONFIG_SPL_OF_PLATDATA=y # CONFIG_ENV_IS_IN_FAT is not set CONFIG_ENV_IS_IN_NAND=y CONFIG_SPL_DM=y CONFIG_USB_FUNCTION_FASTBOOT=y CONFIG_FASTBOOT_BUF_ADDR=0x82000000 CONFIG_DM_I2C=y CONFIG_DM_MMC=y CONFIG_MMC_OMAP_HS=y CONFIG_NAND=y CONFIG_SYS_NAND_BUSWIDTH_16BIT=y CONFIG_SYS_NAND_U_BOOT_LOCATIONS=y CONFIG_SYS_NAND_U_BOOT_OFFS=0x80000 CONFIG_SPL_NAND_SIMPLE=y CONFIG_SMC911X=y CONFIG_SMC911X_BASE=0x08000000 CONFIG_SMC911X_32_BIT=y CONFIG_PINCTRL=y CONFIG_PINCTRL_SINGLE=y CONFIG_DM_PMIC=y # CONFIG_SPL_PMIC_CHILDREN is not set CONFIG_DM_REGULATOR=y CONFIG_DM_REGULATOR_FIXED=y CONFIG_DM_REGULATOR_GPIO=y CONFIG_SPECIFY_CONSOLE_INDEX=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_OMAP3_SPI=y CONFIG_USB=y CONFIG_USB_EHCI_HCD=y CONFIG_USB_MUSB_GADGET=y CONFIG_USB_MUSB_OMAP2PLUS=y CONFIG_TWL4030_USB=y CONFIG_USB_GADGET=y CONFIG_USB_GADGET_MANUFACTURER="TI" CONFIG_USB_GADGET_VENDOR_NUM=0x0451 CONFIG_USB_GADGET_PRODUCT_NUM=0xd022 CONFIG_USB_ETHER=y CONFIG_BCH=y # CONFIG_SPL_OF_LIBFDT is not set