CONFIG_ARM=y CONFIG_ARCH_OMAP2PLUS=y CONFIG_SYS_TEXT_BASE=0x80100000 CONFIG_TARGET_OMAP3_BEAGLE=y CONFIG_SPL=y CONFIG_DISTRO_DEFAULTS=y CONFIG_NR_DRAM_BANKS=2 CONFIG_BOOTCOMMAND="run findfdt; run distro_bootcmd" CONFIG_SYS_CONSOLE_INFO_QUIET=y CONFIG_DEFAULT_FDT_FILE="omap3-beagle.dtb" CONFIG_VERSION_VARIABLE=y # CONFIG_SPL_EXT_SUPPORT is not set CONFIG_SPL_MTD_SUPPORT=y CONFIG_SPL_OS_BOOT=y CONFIG_SYS_PROMPT="BeagleBoard # " CONFIG_CMD_SPL=y CONFIG_CMD_SPL_NAND_OFS=0x280000 CONFIG_CMD_SPL_WRITE_SIZE=0x20000 CONFIG_CMD_ASKENV=y # CONFIG_CMD_FLASH is not set CONFIG_CMD_GPIO=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_NAND=y CONFIG_CMD_NAND_TRIMFFS=y CONFIG_CMD_SPI=y CONFIG_CMD_USB=y CONFIG_CMD_CACHE=y CONFIG_CMD_EXT4_WRITE=y CONFIG_CMD_FS_UUID=y CONFIG_CMD_MTDPARTS=y CONFIG_MTDIDS_DEFAULT="nand0=omap2-nand.0" CONFIG_MTDPARTS_DEFAULT="mtdparts=omap2-nand.0:512k(spl),1920k(u-boot),128k(u-boot-env),128k(dtb),6m(kernel),-(rootfs)" CONFIG_CMD_UBI=y # CONFIG_ISO_PARTITION is not set CONFIG_OF_CONTROL=y CONFIG_DEFAULT_DEVICE_TREE="omap3-beagle" CONFIG_ENV_IS_IN_NAND=y CONFIG_SPL_DM=y CONFIG_USB_FUNCTION_FASTBOOT=y CONFIG_FASTBOOT_BUF_ADDR=0x82000000 CONFIG_LED_STATUS=y CONFIG_LED_STATUS0=y CONFIG_LED_STATUS_BIT=1 CONFIG_LED_STATUS_STATE=2 CONFIG_LED_STATUS1=y CONFIG_LED_STATUS_BIT1=2 CONFIG_LED_STATUS_STATE1=2 CONFIG_LED_STATUS_BOOT_ENABLE=y CONFIG_LED_STATUS_BOOT=1 CONFIG_LED_STATUS_GREEN_ENABLE=y CONFIG_LED_STATUS_GREEN=2 CONFIG_LED_STATUS_CMD=y CONFIG_TWL4030_LED=y CONFIG_MMC_OMAP_HS=y CONFIG_NAND=y CONFIG_SYS_NAND_BUSWIDTH_16BIT=y CONFIG_SYS_NAND_U_BOOT_LOCATIONS=y CONFIG_SYS_NAND_U_BOOT_OFFS=0x80000 CONFIG_SPL_NAND_SIMPLE=y CONFIG_SPI=y CONFIG_OMAP3_SPI=y CONFIG_USB=y CONFIG_USB_EHCI_HCD=y CONFIG_USB_OMAP3=y CONFIG_USB_MUSB_GADGET=y CONFIG_USB_MUSB_OMAP2PLUS=y CONFIG_TWL4030_USB=y CONFIG_USB_STORAGE=y CONFIG_USB_GADGET=y CONFIG_USB_GADGET_MANUFACTURER="TI" CONFIG_USB_GADGET_VENDOR_NUM=0x0451 CONFIG_USB_GADGET_PRODUCT_NUM=0xd022 CONFIG_USB_ETHER=y CONFIG_USB_HOST_ETHER=y CONFIG_USB_ETHER_ASIX=y CONFIG_USB_ETHER_MCS7830=y CONFIG_USB_ETHER_SMSC95XX=y CONFIG_VIDEO_OMAP3=y CONFIG_FAT_WRITE=y CONFIG_BCH=y CONFIG_SPL_OF_LIBFDT=y