CONFIG_ARM=y CONFIG_TEGRA=y CONFIG_SYS_TEXT_BASE=0x80110000 CONFIG_TEGRA210=y CONFIG_TARGET_P2371_2180=y CONFIG_NR_DRAM_BANKS=2 CONFIG_OF_SYSTEM_SETUP=y CONFIG_CONSOLE_MUX=y CONFIG_SYS_STDIO_DEREGISTER=y CONFIG_SYS_PROMPT="Tegra210 (P2371-2180) # " # CONFIG_CMD_IMI is not set CONFIG_CMD_DFU=y # CONFIG_CMD_FLASH is not set CONFIG_CMD_GPIO=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_PCI=y CONFIG_CMD_SF=y CONFIG_CMD_SPI=y CONFIG_CMD_USB=y CONFIG_CMD_USB_MASS_STORAGE=y # CONFIG_CMD_SETEXPR is not set # CONFIG_CMD_NFS is not set CONFIG_CMD_EXT4_WRITE=y CONFIG_OF_LIVE=y CONFIG_DEFAULT_DEVICE_TREE="tegra210-p2371-2180" CONFIG_DFU_MMC=y CONFIG_DFU_RAM=y CONFIG_DFU_SF=y CONFIG_SPI_FLASH=y CONFIG_SPI_FLASH_WINBOND=y CONFIG_RTL8169=y CONFIG_PCI=y CONFIG_DM_PCI=y CONFIG_DM_PCI_COMPAT=y CONFIG_PCI_TEGRA=y CONFIG_SYS_NS16550=y CONFIG_TEGRA114_SPI=y CONFIG_USB=y CONFIG_DM_USB=y CONFIG_USB_EHCI_HCD=y CONFIG_USB_STORAGE=y CONFIG_USB_GADGET=y CONFIG_USB_GADGET_MANUFACTURER="NVIDIA" CONFIG_USB_GADGET_VENDOR_NUM=0x0955 CONFIG_USB_GADGET_PRODUCT_NUM=0x701a CONFIG_CI_UDC=y CONFIG_USB_GADGET_DOWNLOAD=y CONFIG_USB_HOST_ETHER=y CONFIG_USB_ETHER_ASIX=y