CONFIG_ARM=y CONFIG_ARCH_ROCKCHIP=y CONFIG_SYS_TEXT_BASE=0x00200000 CONFIG_SPL_GPIO_SUPPORT=y CONFIG_SPL_LIBCOMMON_SUPPORT=y CONFIG_SPL_LIBGENERIC_SUPPORT=y CONFIG_SYS_MALLOC_F_LEN=0x4000 CONFIG_ROCKCHIP_RK3399=y CONFIG_ROCKCHIP_BOOT_MODE_REG=0x0 CONFIG_TARGET_PUMA_RK3399=y CONFIG_DEBUG_UART_BASE=0xFF180000 CONFIG_DEBUG_UART_CLOCK=24000000 CONFIG_SPL_STACK_R_ADDR=0x80000 CONFIG_SPL_SPI_FLASH_SUPPORT=y CONFIG_SPL_SPI_SUPPORT=y CONFIG_DEBUG_UART=y CONFIG_NR_DRAM_BANKS=1 CONFIG_FIT=y CONFIG_SPL_LOAD_FIT=y CONFIG_SPL_FIT_SOURCE="board/theobroma-systems/puma_rk3399/fit_spl_atf.its" CONFIG_DEFAULT_FDT_FILE="rockchip/rk3399-puma-haikou.dtb" CONFIG_MISC_INIT_R=y # CONFIG_DISPLAY_CPUINFO is not set CONFIG_DISPLAY_BOARDINFO_LATE=y CONFIG_SPL_BOARD_INIT=y # CONFIG_SPL_RAW_IMAGE_SUPPORT is not set # CONFIG_SPL_LEGACY_IMAGE_SUPPORT is not set CONFIG_SPL_STACK_R=y CONFIG_SPL_STACK_R_MALLOC_SIMPLE_LEN=0x4000 CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR=0x200 CONFIG_SPL_I2C_SUPPORT=y CONFIG_SPL_POWER_SUPPORT=y CONFIG_SPL_SPI_LOAD=y CONFIG_SPL_ATF=y CONFIG_CMD_BOOTZ=y CONFIG_CMD_GPT=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_SF=y CONFIG_CMD_SPI=y CONFIG_CMD_USB=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_BMP=y CONFIG_CMD_CACHE=y CONFIG_CMD_TIME=y CONFIG_CMD_PMIC=y CONFIG_CMD_REGULATOR=y CONFIG_SPL_OF_CONTROL=y CONFIG_OF_LIVE=y CONFIG_DEFAULT_DEVICE_TREE="rk3399-puma-ddr1600" CONFIG_OF_SPL_REMOVE_PROPS="pinctrl-0 pinctrl-names interrupt-parent assigned-clocks assigned-clock-rates assigned-clock-parents" CONFIG_ENV_IS_IN_MMC=y CONFIG_REGMAP=y CONFIG_SPL_REGMAP=y CONFIG_SYSCON=y CONFIG_SPL_SYSCON=y CONFIG_CLK=y CONFIG_SPL_CLK=y CONFIG_ROCKCHIP_GPIO=y CONFIG_SYS_I2C_ROCKCHIP=y CONFIG_MISC=y CONFIG_ROCKCHIP_EFUSE=y CONFIG_MMC_DW=y CONFIG_MMC_DW_ROCKCHIP=y CONFIG_MMC_SDHCI=y CONFIG_MMC_SDHCI_SDMA=y CONFIG_MMC_SDHCI_ROCKCHIP=y CONFIG_SPI_FLASH=y CONFIG_SPI_FLASH_WINBOND=y CONFIG_PHY_MICREL=y CONFIG_PHY_MICREL_KSZ90X1=y CONFIG_DM_ETH=y CONFIG_ETH_DESIGNWARE=y CONFIG_GMAC_ROCKCHIP=y CONFIG_PINCTRL=y CONFIG_SPL_PINCTRL=y CONFIG_PINCTRL_ROCKCHIP_RK3399=y CONFIG_DM_PMIC=y CONFIG_PMIC_RK8XX=y CONFIG_SPL_DM_REGULATOR=y CONFIG_DM_REGULATOR_FIXED=y CONFIG_SPL_DM_REGULATOR_FIXED=y CONFIG_DM_REGULATOR_GPIO=y CONFIG_REGULATOR_RK8XX=y CONFIG_PWM_ROCKCHIP=y CONFIG_RAM=y CONFIG_SPL_RAM=y CONFIG_DM_RTC=y CONFIG_RTC_ISL1208=y CONFIG_DEBUG_UART_SHIFT=2 CONFIG_ROCKCHIP_SPI=y CONFIG_SYSRESET=y CONFIG_USB=y CONFIG_USB_XHCI_HCD=y CONFIG_USB_XHCI_DWC3=y CONFIG_USB_EHCI_HCD=y CONFIG_USB_EHCI_GENERIC=y CONFIG_USB_STORAGE=y CONFIG_USB_HOST_ETHER=y CONFIG_USB_ETHER_ASIX=y CONFIG_USB_ETHER_ASIX88179=y CONFIG_USB_ETHER_MCS7830=y CONFIG_USB_ETHER_RTL8152=y CONFIG_USB_ETHER_SMSC95XX=y CONFIG_DM_VIDEO=y CONFIG_DISPLAY=y CONFIG_VIDEO_ROCKCHIP=y CONFIG_DISPLAY_ROCKCHIP_HDMI=y CONFIG_ERRNO_STR=y