CONFIG_ARM=y CONFIG_ARCH_RMOBILE=y CONFIG_SYS_TEXT_BASE=0x50000000 CONFIG_SYS_MALLOC_F_LEN=0x2000 CONFIG_RCAR_GEN3=y CONFIG_R8A7796=y CONFIG_TARGET_SALVATOR_X=y CONFIG_SMBIOS_PRODUCT_NAME="" CONFIG_FIT=y # CONFIG_ARCH_FIXUP_FDT_MEMORY is not set CONFIG_USE_BOOTARGS=y CONFIG_BOOTARGS="root=/dev/nfs rw nfsroot=192.168.0.1:/export/rfs ip=192.168.0.20" CONFIG_SUPPORT_RAW_INITRD=y CONFIG_DEFAULT_FDT_FILE="r8a77965-salvator-x.dtb" CONFIG_VERSION_VARIABLE=y CONFIG_HUSH_PARSER=y CONFIG_CMD_BOOTZ=y CONFIG_CMD_GPIO=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_USB=y CONFIG_CMD_DHCP=y CONFIG_CMD_MII=y CONFIG_CMD_PING=y CONFIG_CMD_EXT2=y CONFIG_CMD_EXT4=y CONFIG_CMD_EXT4_WRITE=y CONFIG_CMD_FAT=y CONFIG_CMD_FS_GENERIC=y CONFIG_OF_CONTROL=y CONFIG_DEFAULT_DEVICE_TREE="r8a77965-salvator-x-u-boot" CONFIG_ENV_IS_IN_MMC=y CONFIG_REGMAP=y CONFIG_SYSCON=y CONFIG_CLK=y CONFIG_CLK_RENESAS=y CONFIG_DM_GPIO=y CONFIG_RCAR_GPIO=y CONFIG_DM_I2C=y CONFIG_SYS_I2C_RCAR_IIC=y CONFIG_DM_MMC=y CONFIG_MMC_IO_VOLTAGE=y CONFIG_MMC_UHS_SUPPORT=y CONFIG_MMC_HS200_SUPPORT=y CONFIG_RENESAS_SDHI=y CONFIG_PHY_MICREL=y CONFIG_PHY_MICREL_KSZ90X1=y CONFIG_DM_ETH=y CONFIG_RENESAS_RAVB=y CONFIG_PINCTRL=y CONFIG_PINCONF=y CONFIG_PINCTRL_PFC=y CONFIG_DM_REGULATOR=y CONFIG_DM_REGULATOR_FIXED=y CONFIG_DM_REGULATOR_GPIO=y CONFIG_SCIF_CONSOLE=y CONFIG_USB=y CONFIG_DM_USB=y CONFIG_USB_XHCI_HCD=y CONFIG_USB_EHCI_HCD=y CONFIG_USB_EHCI_GENERIC=y CONFIG_USB_STORAGE=y CONFIG_OF_LIBFDT_OVERLAY=y CONFIG_SMBIOS_MANUFACTURER=""