CONFIG_SYS_TEXT_BASE=0 CONFIG_SYS_MALLOC_F_LEN=0x2000 CONFIG_DISTRO_DEFAULTS=y CONFIG_NR_DRAM_BANKS=1 CONFIG_FIT=y CONFIG_FIT_SIGNATURE=y CONFIG_FIT_VERBOSE=y CONFIG_BOOTSTAGE=y CONFIG_BOOTSTAGE_REPORT=y CONFIG_BOOTSTAGE_FDT=y CONFIG_BOOTSTAGE_STASH=y CONFIG_BOOTSTAGE_STASH_ADDR=0x0 CONFIG_BOOTSTAGE_STASH_SIZE=0x4096 CONFIG_CONSOLE_RECORD=y CONFIG_CONSOLE_RECORD_OUT_SIZE=0x1000 CONFIG_SILENT_CONSOLE=y CONFIG_LOG_MAX_LEVEL=6 CONFIG_DISPLAY_BOARDINFO_LATE=y CONFIG_CMD_CPU=y CONFIG_CMD_LICENSE=y CONFIG_CMD_BOOTZ=y # CONFIG_CMD_ELF is not set CONFIG_CMD_ASKENV=y CONFIG_CMD_GREPENV=y CONFIG_LOOPW=y CONFIG_CMD_MD5SUM=y CONFIG_CMD_MEMINFO=y CONFIG_CMD_MEMTEST=y CONFIG_CMD_MX_CYCLIC=y CONFIG_CMD_DEMO=y CONFIG_CMD_GPIO=y CONFIG_CMD_GPT=y CONFIG_CMD_I2C=y CONFIG_CMD_OSD=y CONFIG_CMD_PCI=y CONFIG_CMD_REMOTEPROC=y CONFIG_CMD_SF=y CONFIG_CMD_SPI=y CONFIG_CMD_USB=y CONFIG_CMD_TFTPPUT=y CONFIG_CMD_TFTPSRV=y CONFIG_CMD_RARP=y CONFIG_CMD_CDP=y CONFIG_CMD_SNTP=y CONFIG_CMD_DNS=y CONFIG_CMD_LINK_LOCAL=y CONFIG_CMD_TIME=y CONFIG_CMD_TIMER=y CONFIG_CMD_SOUND=y CONFIG_CMD_QFW=y CONFIG_CMD_BOOTSTAGE=y CONFIG_CMD_PMIC=y CONFIG_CMD_REGULATOR=y CONFIG_CMD_TPM=y CONFIG_CMD_TPM_TEST=y CONFIG_CMD_EXT4_WRITE=y CONFIG_MAC_PARTITION=y CONFIG_AMIGA_PARTITION=y CONFIG_OF_CONTROL=y CONFIG_OF_HOSTFILE=y CONFIG_DEFAULT_DEVICE_TREE="sandbox" CONFIG_NETCONSOLE=y CONFIG_REGMAP=y CONFIG_SYSCON=y CONFIG_DEVRES=y CONFIG_DEBUG_DEVRES=y CONFIG_ADC=y CONFIG_ADC_SANDBOX=y CONFIG_CLK=y CONFIG_CPU=y CONFIG_DM_DEMO=y CONFIG_DM_DEMO_SIMPLE=y CONFIG_DM_DEMO_SHAPE=y CONFIG_BOARD=y CONFIG_BOARD_SANDBOX=y CONFIG_PM8916_GPIO=y CONFIG_SANDBOX_GPIO=y CONFIG_DM_I2C_COMPAT=y CONFIG_I2C_CROS_EC_TUNNEL=y CONFIG_I2C_CROS_EC_LDO=y CONFIG_DM_I2C_GPIO=y CONFIG_SYS_I2C_SANDBOX=y CONFIG_I2C_MUX=y CONFIG_SPL_I2C_MUX=y CONFIG_I2C_ARB_GPIO_CHALLENGE=y CONFIG_CROS_EC_KEYB=y CONFIG_I8042_KEYB=y CONFIG_LED=y CONFIG_LED_BLINK=y CONFIG_LED_GPIO=y CONFIG_DM_MAILBOX=y CONFIG_SANDBOX_MBOX=y CONFIG_MISC=y CONFIG_CROS_EC=y CONFIG_CROS_EC_I2C=y CONFIG_CROS_EC_LPC=y CONFIG_CROS_EC_SANDBOX=y CONFIG_CROS_EC_SPI=y CONFIG_PWRSEQ=y CONFIG_SPL_PWRSEQ=y CONFIG_I2C_EEPROM=y CONFIG_MMC_SANDBOX=y CONFIG_SPI_FLASH_SANDBOX=y CONFIG_SPI_FLASH=y CONFIG_SPI_FLASH_ATMEL=y CONFIG_SPI_FLASH_EON=y CONFIG_SPI_FLASH_GIGADEVICE=y CONFIG_SPI_FLASH_MACRONIX=y CONFIG_SPI_FLASH_SPANSION=y CONFIG_SPI_FLASH_STMICRO=y CONFIG_SPI_FLASH_SST=y CONFIG_SPI_FLASH_WINBOND=y CONFIG_DM_ETH=y CONFIG_NVME=y CONFIG_PCI=y CONFIG_DM_PCI=y CONFIG_DM_PCI_COMPAT=y CONFIG_PCI_SANDBOX=y CONFIG_PHY=y CONFIG_PHY_SANDBOX=y CONFIG_PINCTRL=y CONFIG_PINCONF=y CONFIG_PINCTRL_ROCKCHIP_RK3036=y CONFIG_PINCTRL_ROCKCHIP_RK3288=y CONFIG_PINCTRL_SANDBOX=y CONFIG_POWER_DOMAIN=y CONFIG_SANDBOX_POWER_DOMAIN=y CONFIG_DM_PMIC=y CONFIG_PMIC_ACT8846=y CONFIG_DM_PMIC_PFUZE100=y CONFIG_DM_PMIC_MAX77686=y CONFIG_DM_PMIC_MC34708=y CONFIG_PMIC_PM8916=y CONFIG_PMIC_S2MPS11=y CONFIG_DM_PMIC_SANDBOX=y CONFIG_PMIC_S5M8767=y CONFIG_PMIC_TPS65090=y CONFIG_DM_REGULATOR=y CONFIG_REGULATOR_ACT8846=y CONFIG_DM_REGULATOR_PFUZE100=y CONFIG_DM_REGULATOR_MAX77686=y CONFIG_DM_REGULATOR_FIXED=y CONFIG_REGULATOR_S5M8767=y CONFIG_DM_REGULATOR_SANDBOX=y CONFIG_REGULATOR_TPS65090=y CONFIG_DM_PWM=y CONFIG_PWM_SANDBOX=y CONFIG_RAM=y CONFIG_REMOTEPROC_SANDBOX=y CONFIG_DM_RESET=y CONFIG_SANDBOX_RESET=y CONFIG_DM_RTC=y CONFIG_SANDBOX_SERIAL=y CONFIG_SOUND=y CONFIG_SOUND_SANDBOX=y CONFIG_SANDBOX_SPI=y CONFIG_SPMI=y CONFIG_SPMI_SANDBOX=y CONFIG_SYSRESET=y CONFIG_TIMER=y CONFIG_TIMER_EARLY=y CONFIG_SANDBOX_TIMER=y CONFIG_USB=y CONFIG_DM_USB=y CONFIG_USB_EMUL=y CONFIG_USB_STORAGE=y CONFIG_USB_KEYBOARD=y CONFIG_DM_VIDEO=y CONFIG_CONSOLE_ROTATION=y CONFIG_CONSOLE_TRUETYPE=y CONFIG_CONSOLE_TRUETYPE_CANTORAONE=y CONFIG_VIDEO_SANDBOX_SDL=y CONFIG_OSD=y CONFIG_SANDBOX_OSD=y CONFIG_CMD_DHRYSTONE=y CONFIG_TPM=y CONFIG_LZ4=y CONFIG_ERRNO_STR=y CONFIG_UNIT_TEST=y CONFIG_UT_TIME=y CONFIG_UT_DM=y CONFIG_UT_ENV=y