CONFIG_ARM=y CONFIG_TARGET_SPEAR310=y CONFIG_SYS_TEXT_BASE=0x00700000 CONFIG_IDENT_STRING="-SPEAr" CONFIG_NR_DRAM_BANKS=1 CONFIG_SYS_EXTRA_OPTIONS="SPEAR310" CONFIG_BOOTDELAY=1 CONFIG_USE_BOOTARGS=y CONFIG_BOOTARGS="console=ttyAMA0,115200 mem=128M root=/dev/mtdblock3 rootfstype=jffs2" CONFIG_SYS_CONSOLE_INFO_QUIET=y CONFIG_MISC_INIT_R=y # CONFIG_DISPLAY_BOARDINFO is not set # CONFIG_AUTO_COMPLETE is not set CONFIG_CMD_IMLS=y CONFIG_CMD_I2C=y CONFIG_CMD_NAND=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_DHCP=y CONFIG_CMD_MII=y CONFIG_CMD_PING=y CONFIG_ENV_IS_IN_FLASH=y CONFIG_SYS_I2C_DW=y # CONFIG_MMC is not set CONFIG_MTD_NOR_FLASH=y CONFIG_MTD_DEVICE=y CONFIG_PHY_GIGE=y CONFIG_ETH_DESIGNWARE=y CONFIG_MII=y CONFIG_CONS_INDEX=0